NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::RegionBuilder builder
To create a new instance of this class, use NXOpen::Annotations::PmiRegionCollection::CreateRegionBuilder
Default values.
More...
Public Types | |
enum | AlignmentPosition { AlignmentPositionTopLeft, AlignmentPositionTopCenter, AlignmentPositionTopRight, AlignmentPositionMiddleLeft, AlignmentPositionMiddleCenter, AlignmentPositionMiddleRight, AlignmentPositionBottomLeft, AlignmentPositionBottomCenter, AlignmentPositionBottomRight } |
Specifies the anchor location of the region. More... | |
enum | CrosshatchPatterns { CrosshatchPatternsNone, CrosshatchPatternsGeneralUse } |
Specifies the crosshatch pattern. More... | |
enum | Types { TypesRectangularRegion, TypesCircularRegion, TypesAnnularRegion, TypesCylindricalRegion, TypesArbitraryRegion } |
Specifies the region type. More... | |
Represents a NXOpen::Annotations::RegionBuilder builder
To create a new instance of this class, use NXOpen::Annotations::PmiRegionCollection::CreateRegionBuilder
Default values.
Property | Value |
---|---|
ConformToSurface |
0 |
Created in NX6.0.0.
Specifies the anchor location of the region.
NXOpen::Annotations::RegionBuilder::AlignmentPosition NXOpen::Annotations::RegionBuilder::Anchor | ( | ) |
Returns the anchor Only available when region type is NXOpen::Annotations::RegionBuilder::TypesRectangularRegion , NXOpen::Annotations::RegionBuilder::TypesCircularRegion , NXOpen::Annotations::RegionBuilder::TypesAnnularRegion
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::ArbitraryAreaSeedBuilderList* NXOpen::Annotations::RegionBuilder::ArbitraryAreaList | ( | ) |
Returns the arbitrary area list Only available when the region type is NXOpen::Annotations::RegionBuilder::TypesArbitraryRegion
Created in NX6.0.0.
License requirements : None
bool NXOpen::Annotations::RegionBuilder::ConformToSurface | ( | ) |
Returns the conform to surface toggle Only available when region type is NXOpen::Annotations::RegionBuilder::TypesRectangularRegion , NXOpen::Annotations::RegionBuilder::TypesCircularRegion , NXOpen::Annotations::RegionBuilder::TypesAnnularRegion
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Annotations::RegionBuilder::CrosshatchAngle | ( | ) |
Returns the crosshatch angle.
Use NXOpen::Annotations::RegionBuilder::CrosshatchSettings instead.
Created in NX6.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Annotations::RegionBuilder::CrosshatchColor | ( | ) |
Returns the crosshatch color
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Annotations::RegionBuilder::CrosshatchDistance | ( | ) |
Returns the crosshatch distance.
Use NXOpen::Annotations::RegionBuilder::CrosshatchSettings instead.
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::RegionBuilder::CrosshatchPatterns NXOpen::Annotations::RegionBuilder::CrosshatchPattern | ( | ) |
Returns the crosshatch pattern enum.
Use NXOpen::Annotations::RegionBuilder::CrosshatchSettings instead.
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::HatchFillSettingsBuilder* NXOpen::Annotations::RegionBuilder::CrosshatchSettings | ( | ) |
Returns the crosshatch settings block
Created in NX8.5.0.
License requirements : None
bool NXOpen::Annotations::RegionBuilder::DisplayCrosshatch | ( | ) |
Returns the display crosshatch toggle
Created in NX8.5.0.
License requirements : None
NXOpen::Point* NXOpen::Annotations::RegionBuilder::EndPoint | ( | ) |
Returns the end point Only available when the region type is NXOpen::Annotations::RegionBuilder::TypesCylindricalRegion
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Annotations::RegionBuilder::Height | ( | ) |
Returns the height Only available when region type is NXOpen::Annotations::RegionBuilder::TypesRectangularRegion
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Annotations::RegionBuilder::InnerDiameter | ( | ) |
Returns the inner diameter Only available when region type is NXOpen::Annotations::RegionBuilder::TypesAnnularRegion
Created in NX6.0.0.
License requirements : None
NXOpen::Point* NXOpen::Annotations::RegionBuilder::Origin | ( | ) |
Returns the origin Only available when region type is NXOpen::Annotations::RegionBuilder::TypesRectangularRegion , NXOpen::Annotations::RegionBuilder::TypesCircularRegion , NXOpen::Annotations::RegionBuilder::TypesAnnularRegion
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Annotations::RegionBuilder::OuterDiameter | ( | ) |
Returns the outer diameter Only available when region type is NXOpen::Annotations::RegionBuilder::TypesCircularRegion , NXOpen::Annotations::RegionBuilder::TypesAnnularRegion
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::PlaneBuilder* NXOpen::Annotations::RegionBuilder::Plane | ( | ) |
Returns the plane
Created in NX6.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::Annotations::RegionBuilder::SelectCylindricalFace | ( | ) |
Returns the select cylindrical face Only available when region type is NXOpen::Annotations::RegionBuilder::TypesCylindricalRegion
Created in NX6.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::Annotations::RegionBuilder::SelectFace | ( | ) |
Returns the select face Only available when region type is NXOpen::Annotations::RegionBuilder::TypesRectangularRegion , NXOpen::Annotations::RegionBuilder::TypesCircularRegion , NXOpen::Annotations::RegionBuilder::TypesAnnularRegion
Created in NX6.0.0.
License requirements : None
void NXOpen::Annotations::RegionBuilder::SetAnchor | ( | NXOpen::Annotations::RegionBuilder::AlignmentPosition | anchor | ) |
Sets the anchor Only available when region type is NXOpen::Annotations::RegionBuilder::TypesRectangularRegion , NXOpen::Annotations::RegionBuilder::TypesCircularRegion , NXOpen::Annotations::RegionBuilder::TypesAnnularRegion
Created in NX6.0.0.
License requirements : geometric_tol ("GDT")
anchor | anchor |
void NXOpen::Annotations::RegionBuilder::SetConformToSurface | ( | bool | conformToSurfaceToggle | ) |
Sets the conform to surface toggle Only available when region type is NXOpen::Annotations::RegionBuilder::TypesRectangularRegion , NXOpen::Annotations::RegionBuilder::TypesCircularRegion , NXOpen::Annotations::RegionBuilder::TypesAnnularRegion
Created in NX6.0.0.
License requirements : geometric_tol ("GDT")
conformToSurfaceToggle | conformtosurfacetoggle |
void NXOpen::Annotations::RegionBuilder::SetCrosshatchColor | ( | NXOpen::NXColor * | crosshatchColor | ) |
Sets the crosshatch color
Created in NX6.0.0.
License requirements : geometric_tol ("GDT")
crosshatchColor | crosshatchcolor |
void NXOpen::Annotations::RegionBuilder::SetCrosshatchPattern | ( | NXOpen::Annotations::RegionBuilder::CrosshatchPatterns | crosshatchPattern | ) |
Sets the crosshatch pattern enum.
Use NXOpen::Annotations::RegionBuilder::CrosshatchSettings instead.
Created in NX6.0.0.
License requirements : geometric_tol ("GDT")
crosshatchPattern | crosshatchpattern |
void NXOpen::Annotations::RegionBuilder::SetDisplayCrosshatch | ( | bool | displayCrosshatch | ) |
Sets the display crosshatch toggle
Created in NX8.5.0.
License requirements : geometric_tol ("GDT")
displayCrosshatch | displaycrosshatch |
void NXOpen::Annotations::RegionBuilder::SetEndPoint | ( | NXOpen::Point * | endPoint | ) |
Sets the end point Only available when the region type is NXOpen::Annotations::RegionBuilder::TypesCylindricalRegion
Created in NX6.0.0.
License requirements : geometric_tol ("GDT")
endPoint | endpoint |
void NXOpen::Annotations::RegionBuilder::SetOrigin | ( | NXOpen::Point * | origin | ) |
Sets the origin Only available when region type is NXOpen::Annotations::RegionBuilder::TypesRectangularRegion , NXOpen::Annotations::RegionBuilder::TypesCircularRegion , NXOpen::Annotations::RegionBuilder::TypesAnnularRegion
Created in NX6.0.0.
License requirements : geometric_tol ("GDT")
origin | origin |
void NXOpen::Annotations::RegionBuilder::SetStartPoint | ( | NXOpen::Point * | startPoint | ) |
Sets the start point Only available when the region type is NXOpen::Annotations::RegionBuilder::TypesCylindricalRegion
Created in NX6.0.0.
License requirements : geometric_tol ("GDT")
startPoint | startpoint |
void NXOpen::Annotations::RegionBuilder::SetType | ( | NXOpen::Annotations::RegionBuilder::Types | type | ) |
Sets the type
Created in NX6.0.0.
License requirements : geometric_tol ("GDT")
type | type |
NXOpen::Point* NXOpen::Annotations::RegionBuilder::StartPoint | ( | ) |
Returns the start point Only available when the region type is NXOpen::Annotations::RegionBuilder::TypesCylindricalRegion
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::RegionBuilder::Types NXOpen::Annotations::RegionBuilder::Type | ( | ) |
Returns the type
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Annotations::RegionBuilder::Width | ( | ) |
Returns the width Only available when region type is NXOpen::Annotations::RegionBuilder::TypesRectangularRegion
Created in NX6.0.0.
License requirements : None