NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::OrdinateStyleBuilder . More...
Public Member Functions | |
bool | AlignSymbolWithBaseline () |
Returns the align symbol with baseline preference Created in NX6.0.0. More... | |
NXOpen::Annotations::OrdinateLineArrowDisplayOption | DisplayDimensionLine () |
Returns the display dimension line preference for an ordinate set Created in NX6.0.0. More... | |
NXOpen::Annotations::OrdinateOriginDisplayOption | DisplayNameStyle () |
Returns the name display style for an ordinate set Created in NX6.0.0. More... | |
double | DoglegAngle () |
Returns the dogleg angle. More... | |
NXOpen::Annotations::OrdinateDoglegCreationOption | DoglegCreationOption () |
Returns the dogleg creation option Created in NX6.0.0. More... | |
double | DoglegEndOffset () |
Returns the dogleg end offset. More... | |
NXOpen::Annotations::OrdinateDoglegDefinition | DoglegSetting () |
Returns the dogleg setting. More... | |
double | DoglegStartOffset () |
Returns the dogleg start offset. More... | |
double | MarginFirstOffset () |
Returns the distance from the baseline to the first margin. More... | |
double | MarginSpacing () |
Returns the interval distance between successive margins Created in NX6.0.0. More... | |
int | NumberOfMargins () |
Returns the number of margins to create. More... | |
double | OrdinateTextAngle () |
Returns the ordinate text angle Created in NX6.0.0. More... | |
NXOpen::Annotations::TextOrientation | OrdinateTextOrientation () |
Returns the ordinate text orientation Created in NX6.0.0. More... | |
NXOpen::Annotations::OrdinatePositiveDirection | PositiveDirection () |
Returns the positive direction of measurement for an ordinate set Created in NX6.0.0. More... | |
void | SetAlignSymbolWithBaseline (bool alignSymbolWithBaseline) |
Sets the align symbol with baseline preference Created in NX6.0.0. More... | |
void | SetDisplayDimensionLine (NXOpen::Annotations::OrdinateLineArrowDisplayOption displayDimensionLine) |
Sets the display dimension line preference for an ordinate set Created in NX6.0.0. More... | |
void | SetDisplayNameStyle (NXOpen::Annotations::OrdinateOriginDisplayOption displayNameStyle) |
Sets the name display style for an ordinate set Created in NX6.0.0. More... | |
void | SetDoglegAngle (double doglegAngle) |
Sets the dogleg angle. More... | |
void | SetDoglegCreationOption (NXOpen::Annotations::OrdinateDoglegCreationOption doglegCreationOption) |
Sets the dogleg creation option Created in NX6.0.0. More... | |
void | SetDoglegEndOffset (double doglegEndOffset) |
Sets the dogleg end offset. More... | |
void | SetDoglegSetting (NXOpen::Annotations::OrdinateDoglegDefinition doglegSetting) |
Sets the dogleg setting. More... | |
void | SetDoglegStartOffset (double doglegStartOffset) |
Sets the dogleg start offset. More... | |
void | SetMarginFirstOffset (double marginFirstOffset) |
Sets the distance from the baseline to the first margin. More... | |
void | SetMarginSpacing (double marginSpacing) |
Sets the interval distance between successive margins Created in NX6.0.0. More... | |
void | SetNumberOfMargins (int numberOfMargins) |
Sets the number of margins to create. More... | |
void | SetOrdinateTextAngle (double ordinateTextAngle) |
Sets the ordinate text angle Created in NX6.0.0. More... | |
void | SetOrdinateTextOrientation (NXOpen::Annotations::TextOrientation ordinateTextOrientation) |
Sets the ordinate text orientation Created in NX6.0.0. More... | |
void | SetPositiveDirection (NXOpen::Annotations::OrdinatePositiveDirection positiveDirection) |
Sets the positive direction of measurement for an ordinate set Created in NX6.0.0. More... | |
void | SetSymbolAngle (double symbolAngle) |
Sets the symbol angle in degress with respect to the baseline. More... | |
void | SetSymbolAspectRatio (double symbolAspectRatio) |
Sets the symbol aspect ratio Created in NX6.0.0. More... | |
void | SetSymbolHeight (double symbolHeight) |
Sets the symbol height Created in NX6.0.0. More... | |
void | SetSymbolLength (double symbolLength) |
Sets the symbol length Created in NX6.0.0. More... | |
void | SetSymbolScale (double symbolScale) |
Sets the symbol scale Created in NX6.0.0. More... | |
void | SetUserDefinedText (const NXString &userDefinedText) |
Sets the ordinate origin user defined text Created in NX6.0.0. More... | |
void | SetUserDefinedText (const char *userDefinedText) |
Sets the ordinate origin user defined text Created in NX6.0.0. More... | |
double | SymbolAngle () |
Returns the symbol angle in degress with respect to the baseline. More... | |
double | SymbolAspectRatio () |
Returns the symbol aspect ratio Created in NX6.0.0. More... | |
double | SymbolHeight () |
Returns the symbol height Created in NX6.0.0. More... | |
double | SymbolLength () |
Returns the symbol length Created in NX6.0.0. More... | |
double | SymbolScale () |
Returns the symbol scale Created in NX6.0.0. More... | |
NXString | UserDefinedText () |
Returns the ordinate origin user defined text Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::OrdinateStyleBuilder .
This class queries and sets ordinate specific preferences when creating or editing an ordinate set or ordinate dimension.
Created in NX6.0.0.
bool NXOpen::Annotations::OrdinateStyleBuilder::AlignSymbolWithBaseline | ( | ) |
Returns the align symbol with baseline preference
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::OrdinateLineArrowDisplayOption NXOpen::Annotations::OrdinateStyleBuilder::DisplayDimensionLine | ( | ) |
Returns the display dimension line preference for an ordinate set
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::OrdinateOriginDisplayOption NXOpen::Annotations::OrdinateStyleBuilder::DisplayNameStyle | ( | ) |
Returns the name display style for an ordinate set
Created in NX6.0.0.
License requirements : None
double NXOpen::Annotations::OrdinateStyleBuilder::DoglegAngle | ( | ) |
Returns the dogleg angle.
The valid range is greater than zero and less than or equal to 90 degrees
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::OrdinateDoglegCreationOption NXOpen::Annotations::OrdinateStyleBuilder::DoglegCreationOption | ( | ) |
Returns the dogleg creation option
Created in NX6.0.0.
License requirements : None
double NXOpen::Annotations::OrdinateStyleBuilder::DoglegEndOffset | ( | ) |
Returns the dogleg end offset.
This is the offset between the dimension line and the end position of the dogleg. This value must be greater than or equal to zero and less than or equal to the start offset
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::OrdinateDoglegDefinition NXOpen::Annotations::OrdinateStyleBuilder::DoglegSetting | ( | ) |
Returns the dogleg setting.
This specifies which options are used to specify the dogleg
Created in NX6.0.0.
License requirements : None
double NXOpen::Annotations::OrdinateStyleBuilder::DoglegStartOffset | ( | ) |
Returns the dogleg start offset.
This is the offset between the dimension line and the start position of the dogleg. The value must be greater than or equal to zero
Created in NX6.0.0.
License requirements : None
double NXOpen::Annotations::OrdinateStyleBuilder::MarginFirstOffset | ( | ) |
Returns the distance from the baseline to the first margin.
This can be a positive or negative number. The positive direction is away from the view's center
Created in NX6.0.0.
License requirements : None
double NXOpen::Annotations::OrdinateStyleBuilder::MarginSpacing | ( | ) |
Returns the interval distance between successive margins
Created in NX6.0.0.
License requirements : None
int NXOpen::Annotations::OrdinateStyleBuilder::NumberOfMargins | ( | ) |
Returns the number of margins to create.
The maximum is 32
Created in NX6.0.0.
License requirements : None
double NXOpen::Annotations::OrdinateStyleBuilder::OrdinateTextAngle | ( | ) |
Returns the ordinate text angle
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::TextOrientation NXOpen::Annotations::OrdinateStyleBuilder::OrdinateTextOrientation | ( | ) |
Returns the ordinate text orientation
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::OrdinatePositiveDirection NXOpen::Annotations::OrdinateStyleBuilder::PositiveDirection | ( | ) |
Returns the positive direction of measurement for an ordinate set
Created in NX6.0.0.
License requirements : None
void NXOpen::Annotations::OrdinateStyleBuilder::SetAlignSymbolWithBaseline | ( | bool | alignSymbolWithBaseline | ) |
Sets the align symbol with baseline preference
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
alignSymbolWithBaseline | alignsymbolwithbaseline |
void NXOpen::Annotations::OrdinateStyleBuilder::SetDisplayDimensionLine | ( | NXOpen::Annotations::OrdinateLineArrowDisplayOption | displayDimensionLine | ) |
Sets the display dimension line preference for an ordinate set
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
displayDimensionLine | displaydimensionline |
void NXOpen::Annotations::OrdinateStyleBuilder::SetDisplayNameStyle | ( | NXOpen::Annotations::OrdinateOriginDisplayOption | displayNameStyle | ) |
Sets the name display style for an ordinate set
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
displayNameStyle | displaynamestyle |
void NXOpen::Annotations::OrdinateStyleBuilder::SetDoglegAngle | ( | double | doglegAngle | ) |
Sets the dogleg angle.
The valid range is greater than zero and less than or equal to 90 degrees
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
doglegAngle | doglegangle |
void NXOpen::Annotations::OrdinateStyleBuilder::SetDoglegCreationOption | ( | NXOpen::Annotations::OrdinateDoglegCreationOption | doglegCreationOption | ) |
Sets the dogleg creation option
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
doglegCreationOption | doglegcreationoption |
void NXOpen::Annotations::OrdinateStyleBuilder::SetDoglegEndOffset | ( | double | doglegEndOffset | ) |
Sets the dogleg end offset.
This is the offset between the dimension line and the end position of the dogleg. This value must be greater than or equal to zero and less than or equal to the start offset
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
doglegEndOffset | doglegendoffset |
void NXOpen::Annotations::OrdinateStyleBuilder::SetDoglegSetting | ( | NXOpen::Annotations::OrdinateDoglegDefinition | doglegSetting | ) |
Sets the dogleg setting.
This specifies which options are used to specify the dogleg
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
doglegSetting | doglegsetting |
void NXOpen::Annotations::OrdinateStyleBuilder::SetDoglegStartOffset | ( | double | doglegStartOffset | ) |
Sets the dogleg start offset.
This is the offset between the dimension line and the start position of the dogleg. The value must be greater than or equal to zero
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
doglegStartOffset | doglegstartoffset |
void NXOpen::Annotations::OrdinateStyleBuilder::SetMarginFirstOffset | ( | double | marginFirstOffset | ) |
Sets the distance from the baseline to the first margin.
This can be a positive or negative number. The positive direction is away from the view's center
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
marginFirstOffset | marginfirstoffset |
void NXOpen::Annotations::OrdinateStyleBuilder::SetMarginSpacing | ( | double | marginSpacing | ) |
Sets the interval distance between successive margins
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
marginSpacing | marginspacing |
void NXOpen::Annotations::OrdinateStyleBuilder::SetNumberOfMargins | ( | int | numberOfMargins | ) |
Sets the number of margins to create.
The maximum is 32
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
numberOfMargins | numberofmargins |
void NXOpen::Annotations::OrdinateStyleBuilder::SetOrdinateTextAngle | ( | double | ordinateTextAngle | ) |
Sets the ordinate text angle
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
ordinateTextAngle | ordinatetextangle |
void NXOpen::Annotations::OrdinateStyleBuilder::SetOrdinateTextOrientation | ( | NXOpen::Annotations::TextOrientation | ordinateTextOrientation | ) |
Sets the ordinate text orientation
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
ordinateTextOrientation | ordinatetextorientation |
void NXOpen::Annotations::OrdinateStyleBuilder::SetPositiveDirection | ( | NXOpen::Annotations::OrdinatePositiveDirection | positiveDirection | ) |
Sets the positive direction of measurement for an ordinate set
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
positiveDirection | positivedirection |
void NXOpen::Annotations::OrdinateStyleBuilder::SetSymbolAngle | ( | double | symbolAngle | ) |
Sets the symbol angle in degress with respect to the baseline.
This option only applies if the name display style is User-Defined and the the value of the Align Symbol with Baseline preference is false
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
symbolAngle | symbolangle |
void NXOpen::Annotations::OrdinateStyleBuilder::SetSymbolAspectRatio | ( | double | symbolAspectRatio | ) |
Sets the symbol aspect ratio
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
symbolAspectRatio | symbolaspectratio |
void NXOpen::Annotations::OrdinateStyleBuilder::SetSymbolHeight | ( | double | symbolHeight | ) |
Sets the symbol height
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
symbolHeight | symbolheight |
void NXOpen::Annotations::OrdinateStyleBuilder::SetSymbolLength | ( | double | symbolLength | ) |
Sets the symbol length
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
symbolLength | symbollength |
void NXOpen::Annotations::OrdinateStyleBuilder::SetSymbolScale | ( | double | symbolScale | ) |
Sets the symbol scale
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
symbolScale | symbolscale |
void NXOpen::Annotations::OrdinateStyleBuilder::SetUserDefinedText | ( | const NXString & | userDefinedText | ) |
Sets the ordinate origin user defined text
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
userDefinedText | userdefinedtext |
void NXOpen::Annotations::OrdinateStyleBuilder::SetUserDefinedText | ( | const char * | userDefinedText | ) |
Sets the ordinate origin user defined text
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
userDefinedText | userdefinedtext |
double NXOpen::Annotations::OrdinateStyleBuilder::SymbolAngle | ( | ) |
Returns the symbol angle in degress with respect to the baseline.
This option only applies if the name display style is User-Defined and the the value of the Align Symbol with Baseline preference is false
Created in NX6.0.0.
License requirements : None
double NXOpen::Annotations::OrdinateStyleBuilder::SymbolAspectRatio | ( | ) |
Returns the symbol aspect ratio
Created in NX6.0.0.
License requirements : None
double NXOpen::Annotations::OrdinateStyleBuilder::SymbolHeight | ( | ) |
Returns the symbol height
Created in NX6.0.0.
License requirements : None
double NXOpen::Annotations::OrdinateStyleBuilder::SymbolLength | ( | ) |
Returns the symbol length
Created in NX6.0.0.
License requirements : None
double NXOpen::Annotations::OrdinateStyleBuilder::SymbolScale | ( | ) |
Returns the symbol scale
Created in NX6.0.0.
License requirements : None
NXString NXOpen::Annotations::OrdinateStyleBuilder::UserDefinedText | ( | ) |
Returns the ordinate origin user defined text
Created in NX6.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.