Represents a collection of NXOpen::Annotations::Datum objects
To obtain an instance of this class, refer to NXOpen::Annotations::AnnotationManager
Created in NX4.0.0.
More...
|
class | iterator |
| Iterator for accessing the contents of the collection. More...
|
|
Represents a collection of NXOpen::Annotations::Datum objects
To obtain an instance of this class, refer to NXOpen::Annotations::AnnotationManager
Created in NX4.0.0.
iterator NXOpen::Annotations::GdtDatumCollection::begin |
( |
| ) |
|
Returns an iterator addressing the first element.
Creates a PMI datum.
- Returns
- New datum
Created in NX4.0.0.
License requirements : geometric_tol ("GDT")
- Parameters
-
datumData | Datum data |
pmiData | PMI data |
annotationPlane | Annotation plane on which the datum lies |
origin | Origin for the datum |
leader | Specifies the leaders for the FCF The following leader types are not valid for Datum: PlainNostub and AlignedNostub |
Creates a drafting datum.
- Returns
- New datum
Created in NX5.0.0.
License requirements : drafting ("DRAFTING")
- Parameters
-
datumData | Datum data |
origin | Origin for the datum |
leader | Specifies the leaders for the FCF The following leader types are not valid for Datum: PlainNostub and AlignedNostub |
iterator NXOpen::Annotations::GdtDatumCollection::end |
( |
| ) |
|
Returns an iterator addressing one past the last element.
Creates new DatumData object.
- Returns
- New DatumData
Created in NX4.0.0.
License requirements : None
tag_t NXOpen::Annotations::GdtDatumCollection::Tag |
( |
| ) |
const |
Returns the tag of this object.
The documentation for this class was generated from the following file:
- Annotations_GdtDatumCollection.hxx
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.