NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::EditTitleBlockBuilder builder
To create a new instance of this class, use NXOpen::Annotations::TitleBlockCollection::CreateEditTitleBlockBuilder
Created in NX8.0.0.
More...
Public Member Functions | |
NXString | GetCellValueForLabel (const NXString &label) |
Return the value of the cell for given label. More... | |
NXString | GetCellValueForLabel (const char *label) |
Return the value of the cell for given label. More... | |
void | SetCellValueForLabel (const NXString &label, const NXString &value) |
Sets the value of the cell for given label Created in NX8.0.0. More... | |
void | SetCellValueForLabel (const char *label, const char *value) |
Sets the value of the cell for given label Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Annotations::BaseTitleBlockBuilder | |
NXOpen::Annotations::TitleBlockCellBuilderList * | Cells () |
Returns the cells Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::EditTitleBlockBuilder builder
To create a new instance of this class, use NXOpen::Annotations::TitleBlockCollection::CreateEditTitleBlockBuilder
Created in NX8.0.0.
Return the value of the cell for given label.
label | Label whose value is quried |
NXString NXOpen::Annotations::EditTitleBlockBuilder::GetCellValueForLabel | ( | const char * | label | ) |
Return the value of the cell for given label.
label | Label whose value is quried |
void NXOpen::Annotations::EditTitleBlockBuilder::SetCellValueForLabel | ( | const NXString & | label, |
const NXString & | value | ||
) |
Sets the value of the cell for given label
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
label | Label whose value is to be set |
value | This value would be set for the given label |
void NXOpen::Annotations::EditTitleBlockBuilder::SetCellValueForLabel | ( | const char * | label, |
const char * | value | ||
) |
Sets the value of the cell for given label
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
label | Label whose value is to be set |
value | This value would be set for the given label |