NX Open C++ Reference Guide
|
Represents a EditSymbolPieces builder
To create a new instance of this class, use NXOpen::Annotations::CustomSymbolCollection::EditSymbolDisplayBuilder
Default values.
More...
Public Types | |
enum | FontTypes { FontTypesSolid, FontTypesDashed, FontTypesPhantom, FontTypesCenterline, FontTypesDotted, FontTypesLongDashed, FontTypesDottedDashed } |
The Enum represent font types. More... | |
enum | WidthTypes { WidthTypesThin, WidthTypesNormal, WidthTypesThick, WidthTypesThicknessOne = 6, WidthTypesThicknessTwo, WidthTypesThicknessThree, WidthTypesThicknessFour, WidthTypesThicknessFive, WidthTypesThicknessSix, WidthTypesThicknessSeven, WidthTypesThicknessEight, WidthTypesThicknessNine } |
The Enum represent width types NXOpen::Annotations::EditSymbolDisplayBuilder::WidthTypes and NXOpen::Annotations::EditSymbolDisplayBuilder::SetWidthTypes will set this width type at builder side and will be used to apply the same on the selected contents after commit. More... | |
Public Member Functions | |
void | ApplyCfw () |
Apply color font width Created in NX8.0.0. More... | |
void | ApplyStyle () |
Apply text preferences Created in NX7.5.0. More... | |
NXOpen::NXColor * | Color () |
Returns the color picker Created in NX7.5.0. More... | |
NXOpen::Annotations::EditSymbolDisplayBuilder::FontTypes | Font () |
Returns the enum font Created in NX7.5.0. More... | |
void | SelectComponent (const NXString &sid) |
Stores index of the custom symbol component for editing display Created in NX7.5.0. More... | |
void | SelectComponent (const char *sid) |
Stores index of the custom symbol component for editing display Created in NX7.5.0. More... | |
void | SetColor (NXOpen::NXColor *colorPicker) |
Sets the color picker Created in NX7.5.0. More... | |
void | SetFont (NXOpen::Annotations::EditSymbolDisplayBuilder::FontTypes enumFont) |
Sets the enum font Created in NX7.5.0. More... | |
void | SetWidth (NXOpen::Annotations::EditSymbolDisplayBuilder::WidthTypes enumWidth) |
Sets the enum width Created in NX7.5.0. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the style Created in NX7.5.0. More... | |
NXOpen::Annotations::EditSymbolDisplayBuilder::WidthTypes | Width () |
Returns the enum width Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a EditSymbolPieces builder
To create a new instance of this class, use NXOpen::Annotations::CustomSymbolCollection::EditSymbolDisplayBuilder
Default values.
Property | Value |
---|---|
Font |
Solid |
Width |
Thin |
Created in NX7.5.0.
The Enum represent font types.
NXOpen::Annotations::EditSymbolDisplayBuilder::FontTypes and NXOpen::Annotations::EditSymbolDisplayBuilder::SetFontTypes will set this font type at builder side and will be used to apply the same on the selected contents after commit
The Enum represent width types NXOpen::Annotations::EditSymbolDisplayBuilder::WidthTypes and NXOpen::Annotations::EditSymbolDisplayBuilder::SetWidthTypes will set this width type at builder side and will be used to apply the same on the selected contents after commit.
void NXOpen::Annotations::EditSymbolDisplayBuilder::ApplyCfw | ( | ) |
Apply color font width
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
void NXOpen::Annotations::EditSymbolDisplayBuilder::ApplyStyle | ( | ) |
Apply text preferences
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
NXOpen::NXColor* NXOpen::Annotations::EditSymbolDisplayBuilder::Color | ( | ) |
Returns the color picker
Created in NX7.5.0.
License requirements : None
NXOpen::Annotations::EditSymbolDisplayBuilder::FontTypes NXOpen::Annotations::EditSymbolDisplayBuilder::Font | ( | ) |
Returns the enum font
Created in NX7.5.0.
License requirements : None
void NXOpen::Annotations::EditSymbolDisplayBuilder::SelectComponent | ( | const NXString & | sid | ) |
Stores index of the custom symbol component for editing display
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
sid | sid of selected component NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Annotations::EditSymbolDisplayBuilder::SelectComponent | ( | const char * | sid | ) |
Stores index of the custom symbol component for editing display
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
sid | sid of selected component NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Annotations::EditSymbolDisplayBuilder::SetColor | ( | NXOpen::NXColor * | colorPicker | ) |
Sets the color picker
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
colorPicker | colorpicker |
void NXOpen::Annotations::EditSymbolDisplayBuilder::SetFont | ( | NXOpen::Annotations::EditSymbolDisplayBuilder::FontTypes | enumFont | ) |
Sets the enum font
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
enumFont | enumfont |
void NXOpen::Annotations::EditSymbolDisplayBuilder::SetWidth | ( | NXOpen::Annotations::EditSymbolDisplayBuilder::WidthTypes | enumWidth | ) |
Sets the enum width
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
enumWidth | enumwidth |
NXOpen::Annotations::StyleBuilder* NXOpen::Annotations::EditSymbolDisplayBuilder::Style | ( | ) |
Returns the style
Created in NX7.5.0.
License requirements : None
NXOpen::Annotations::EditSymbolDisplayBuilder::WidthTypes NXOpen::Annotations::EditSymbolDisplayBuilder::Width | ( | ) |
Returns the enum width
Created in NX7.5.0.
License requirements : None