Represents a collection of NXOpen::Annotations::DimensionSet objects
To obtain an instance of this class, refer to NXOpen::Annotations::AnnotationManager
Created in NX4.0.0.
More...
|
class | iterator |
| Iterator for accessing the contents of the collection. More...
|
|
|
iterator | begin () |
| Returns an iterator addressing the first element. More...
|
|
NXOpen::Annotations::BaselineDimension * | CreateHorizontalBaselineDimension (NXOpen::Annotations::DimensionData *dimensionData, const NXOpen::Point3d &origin) |
| Creates a horizontal baseline dimension. More...
|
|
NXOpen::Annotations::ChainDimension * | CreateHorizontalChainDimension (NXOpen::Annotations::DimensionData *dimensionData, const NXOpen::Point3d &origin) |
| Creates a horizontal chain dimension. More...
|
|
NXOpen::Annotations::PmiBaselineDimension * | CreatePmiHorizontalBaselineDimension (NXOpen::Annotations::DimensionData *dimensionData, const std::vector< NXOpen::Annotations::PmiData * > &pmidata, NXOpen::Xform *annotationPlane, const NXOpen::Point3d &origin) |
| Creates a PMI horizontal baseline dimension. More...
|
|
NXOpen::Annotations::PmiChainDimension * | CreatePmiHorizontalChainDimension (NXOpen::Annotations::DimensionData *dimensionData, const std::vector< NXOpen::Annotations::PmiData * > &pmidata, NXOpen::Xform *annotationPlane, const NXOpen::Point3d &origin) |
| Creates a PMI horizontal chain dimension. More...
|
|
NXOpen::Annotations::PmiBaselineDimension * | CreatePmiVerticalBaselineDimension (NXOpen::Annotations::DimensionData *dimensionData, const std::vector< NXOpen::Annotations::PmiData * > &pmidata, NXOpen::Xform *annotationPlane, const NXOpen::Point3d &origin) |
| Creates a PMI vertical baseline dimension. More...
|
|
NXOpen::Annotations::PmiChainDimension * | CreatePmiVerticalChainDimension (NXOpen::Annotations::DimensionData *dimensionData, const std::vector< NXOpen::Annotations::PmiData * > &pmidata, NXOpen::Xform *annotationPlane, const NXOpen::Point3d &origin) |
| Creates a PMI vertical chain dimension. More...
|
|
NXOpen::Annotations::BaselineDimension * | CreateVerticalBaselineDimension (NXOpen::Annotations::DimensionData *dimensionData, const NXOpen::Point3d &origin) |
| Creates a vertical baseline dimension. More...
|
|
NXOpen::Annotations::ChainDimension * | CreateVerticalChainDimension (NXOpen::Annotations::DimensionData *dimensionData, const NXOpen::Point3d &origin) |
| Creates a vertical chain dimension. More...
|
|
iterator | end () |
| Returns an iterator addressing one past the last element. More...
|
|
tag_t | Tag () const |
| Returns the tag of this object. More...
|
|
Represents a collection of NXOpen::Annotations::DimensionSet objects
To obtain an instance of this class, refer to NXOpen::Annotations::AnnotationManager
Created in NX4.0.0.
iterator NXOpen::Annotations::DimensionSetCollection::begin |
( |
| ) |
|
Returns an iterator addressing the first element.
Creates a horizontal baseline dimension.
- Returns
- New horizontal baseline dimension
Created in NX4.0.0.
License requirements : drafting ("DRAFTING")
- Parameters
-
dimensionData | dimension data |
origin | Origin for the dimension |
Creates a horizontal chain dimension.
- Returns
- New horizontal chain dimension
Created in NX4.0.0.
License requirements : drafting ("DRAFTING")
- Parameters
-
dimensionData | dimension data |
origin | Origin for the dimension |
Creates a PMI horizontal baseline dimension.
- Returns
- New PMI horizontal baseline dimension
Created in NX4.0.0.
License requirements : geometric_tol ("GDT")
- Parameters
-
dimensionData | dimension data |
pmidata | List of PmiData objects |
annotationPlane | Annotation plane on which the dimensions lie |
origin | Origin for the dimension |
Creates a PMI horizontal chain dimension.
- Returns
- New PMI horizontal chain dimension
Created in NX4.0.0.
License requirements : geometric_tol ("GDT")
- Parameters
-
dimensionData | dimension data |
pmidata | List of PmiData objects |
annotationPlane | Annotation plane on which the dimensions lie |
origin | Origin for the dimension |
Creates a PMI vertical baseline dimension.
- Returns
- New PMI vertical baseline dimension
Created in NX4.0.0.
License requirements : geometric_tol ("GDT")
- Parameters
-
dimensionData | dimension data |
pmidata | List of PmiData objects |
annotationPlane | Annotation plane on which the dimensions lie |
origin | Origin for the dimension |
Creates a PMI vertical chain dimension.
- Returns
- New PMI vertical chain dimension
Created in NX4.0.0.
License requirements : geometric_tol ("GDT")
- Parameters
-
dimensionData | dimension data |
pmidata | List of PmiData objects |
annotationPlane | Annotation plane on which the dimensions lie |
origin | Origin for the dimension |
Creates a vertical baseline dimension.
- Returns
- New vertical baseline dimension
Created in NX4.0.0.
License requirements : drafting ("DRAFTING")
- Parameters
-
dimensionData | dimension data |
origin | Origin for the dimension |
Creates a vertical chain dimension.
- Returns
- New vertical chain dimension
Created in NX4.0.0.
License requirements : drafting ("DRAFTING")
- Parameters
-
dimensionData | dimension data |
origin | Origin for the dimension |
iterator NXOpen::Annotations::DimensionSetCollection::end |
( |
| ) |
|
Returns an iterator addressing one past the last element.
tag_t NXOpen::Annotations::DimensionSetCollection::Tag |
( |
| ) |
const |
Returns the tag of this object.
The documentation for this class was generated from the following file:
- Annotations_DimensionSetCollection.hxx
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.