NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::DimensionMeasurementBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0.
More...
Public Types | |
enum | MeasurementMethod { MeasurementMethodInferred, MeasurementMethodHorizontal, MeasurementMethodVertical, MeasurementMethodPointToPoint, MeasurementMethodPerpendicular, MeasurementMethodCylindrical, MeasurementMethodAngular, MeasurementMethodRadial, MeasurementMethodDiametral, MeasurementMethodHoleCallout } |
measurement method for the dimensions More... | |
Public Member Functions | |
NXOpen::Direction * | Direction () |
Returns the measurement direction when using NXOpen::Annotations::DimensionMeasurementBuilder::MeasurementMethodPointToPoint (optional) Created in NX9.0.0. More... | |
NXOpen::View * | DirectionView () |
Returns the measurement direction view when using NXOpen::Annotations::DimensionMeasurementBuilder::MeasurementMethodPointToPoint (optional) Created in NX9.0.0. More... | |
NXOpen::Annotations::DimensionMeasurementBuilder::MeasurementMethod | Method () |
Returns the measurement method for the size of the dimension Created in NX9.0.0. More... | |
NXOpen::Assemblies::Component * | PartOccurrence () |
Returns the measurement part occurrence Created in NX9.0.0. More... | |
void | SetDirection (NXOpen::Direction *direction) |
Sets the measurement direction when using NXOpen::Annotations::DimensionMeasurementBuilder::MeasurementMethodPointToPoint (optional) Created in NX9.0.0. More... | |
void | SetDirectionView (NXOpen::View *directionView) |
Sets the measurement direction view when using NXOpen::Annotations::DimensionMeasurementBuilder::MeasurementMethodPointToPoint (optional) Created in NX9.0.0. More... | |
void | SetMethod (NXOpen::Annotations::DimensionMeasurementBuilder::MeasurementMethod method) |
Sets the measurement method for the size of the dimension Created in NX9.0.0. More... | |
void | SetPartOccurrence (NXOpen::Assemblies::Component *partOccurrence) |
Sets the measurement part occurrence Created in NX9.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::DimensionMeasurementBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0.
measurement method for the dimensions
NXOpen::Direction* NXOpen::Annotations::DimensionMeasurementBuilder::Direction | ( | ) |
Returns the measurement direction when using NXOpen::Annotations::DimensionMeasurementBuilder::MeasurementMethodPointToPoint (optional)
Created in NX9.0.0.
License requirements : None
NXOpen::View* NXOpen::Annotations::DimensionMeasurementBuilder::DirectionView | ( | ) |
Returns the measurement direction view when using NXOpen::Annotations::DimensionMeasurementBuilder::MeasurementMethodPointToPoint (optional)
Created in NX9.0.0.
License requirements : None
NXOpen::Annotations::DimensionMeasurementBuilder::MeasurementMethod NXOpen::Annotations::DimensionMeasurementBuilder::Method | ( | ) |
Returns the measurement method for the size of the dimension
Created in NX9.0.0.
License requirements : None
NXOpen::Assemblies::Component* NXOpen::Annotations::DimensionMeasurementBuilder::PartOccurrence | ( | ) |
Returns the measurement part occurrence
Created in NX9.0.0.
License requirements : None
void NXOpen::Annotations::DimensionMeasurementBuilder::SetDirection | ( | NXOpen::Direction * | direction | ) |
Sets the measurement direction when using NXOpen::Annotations::DimensionMeasurementBuilder::MeasurementMethodPointToPoint (optional)
Created in NX9.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
direction | direction |
void NXOpen::Annotations::DimensionMeasurementBuilder::SetDirectionView | ( | NXOpen::View * | directionView | ) |
Sets the measurement direction view when using NXOpen::Annotations::DimensionMeasurementBuilder::MeasurementMethodPointToPoint (optional)
Created in NX9.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
directionView | directionview |
void NXOpen::Annotations::DimensionMeasurementBuilder::SetMethod | ( | NXOpen::Annotations::DimensionMeasurementBuilder::MeasurementMethod | method | ) |
Sets the measurement method for the size of the dimension
Created in NX9.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
method | method |
void NXOpen::Annotations::DimensionMeasurementBuilder::SetPartOccurrence | ( | NXOpen::Assemblies::Component * | partOccurrence | ) |
Sets the measurement part occurrence
Created in NX9.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
partOccurrence | partoccurrence |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.