NX Open C++ Reference Guide
|
Represents a Datum target Builder
This is an abstract class, and cannot be instantiated.
More...
Public Types | |
enum | StandardTypes { StandardTypesNoStandard, StandardTypesAsmeY145m1982, StandardTypesAsmeY145m1994, StandardTypesAsmeIso11011983, StandardTypesGmAddendum94, StandardTypesAsig2000, StandardTypesAsmeY1452009 } |
represents the datum target standards More... | |
enum | TerminatorTypes { TerminatorTypesArrow, TerminatorTypesX, TerminatorTypesPlus } |
represents the datum target terminator type More... | |
enum | Types { TypesPoint, TypesLine, TypesRectangular, TypesCircular, TypesAnnular, TypesSpherical, TypesCylindrical, TypesArbitrary } |
datum symbol type More... | |
Public Member Functions | |
NXString | AreaSize () |
Returns the area size Created in NX6.0.0. More... | |
NXOpen::Annotations::DatumTargetBuilder::StandardTypes | DatumTargetStandard () |
Returns the datum target standard. More... | |
bool | DrawX () |
Returns the draw x More... | |
NXOpen::Expression * | Height () |
Returns the height Created in NX6.0.0. More... | |
int | Index () |
Returns the index Created in NX6.0.0. More... | |
void | InheritFrom (NXOpen::Annotations::BaseDatumTarget *inheritTag) |
The datum target is inherited form existing datum target. More... | |
NXOpen::Expression * | InnerDiameter () |
Returns the inner diameter Created in NX6.0.0. More... | |
NXString | Label () |
Returns the label Created in NX6.0.0. More... | |
NXOpen::Annotations::LeaderBuilder * | Leader () |
Returns the NXOpen::Annotations::LeaderBuilder for the annotation Created in NX6.0.0. More... | |
bool | Movable () |
Returns the flag that indicates movable .If true then movable. More... | |
NXOpen::Expression * | MovableModifierAngle () |
Returns the movable modifier angle Created in NX10.0.0. More... | |
NXOpen::Annotations::OriginBuilder * | Origin () |
Returns the origin Created in NX6.0.0. More... | |
NXOpen::Expression * | OuterDiameter () |
Returns the outer diameter Created in NX6.0.0. More... | |
void | ReverseMovableModifier () |
Reverses the Movable datum target direction by 180 degree Created in NX10.0.0. More... | |
void | SetAreaSize (const NXString &areaSize) |
Sets the area size Created in NX6.0.0. More... | |
void | SetAreaSize (const char *areaSize) |
Sets the area size Created in NX6.0.0. More... | |
void | SetDatumTargetStandard (NXOpen::Annotations::DatumTargetBuilder::StandardTypes standard) |
Sets the datum target standard. More... | |
void | SetDrawX (bool flag) |
Sets the draw x More... | |
void | SetIndex (int index) |
Sets the index Created in NX6.0.0. More... | |
void | SetLabel (const NXString &label) |
Sets the label Created in NX6.0.0. More... | |
void | SetLabel (const char *label) |
Sets the label Created in NX6.0.0. More... | |
void | SetMovable (bool flag) |
Sets the flag that indicates movable .If true then movable. More... | |
void | SetTerminatorType (NXOpen::Annotations::DatumTargetBuilder::TerminatorTypes type) |
Sets the terminator type Created in NX10.0.0. More... | |
void | SetType (NXOpen::Annotations::DatumTargetBuilder::Types type) |
Sets the type Created in NX6.0.0. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the style Created in NX6.0.0. More... | |
NXOpen::Annotations::DatumTargetBuilder::TerminatorTypes | TerminatorType () |
Returns the terminator type Created in NX10.0.0. More... | |
NXOpen::Annotations::DatumTargetBuilder::Types | Type () |
Returns the type Created in NX6.0.0. More... | |
NXOpen::Expression * | Width () |
Returns the width Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Datum target Builder
This is an abstract class, and cannot be instantiated.
Created in NX6.0.0.
represents the datum target standards
NXString NXOpen::Annotations::DatumTargetBuilder::AreaSize | ( | ) |
Returns the area size
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::DatumTargetBuilder::StandardTypes NXOpen::Annotations::DatumTargetBuilder::DatumTargetStandard | ( | ) |
Returns the datum target standard.
Created in NX10.0.0.
License requirements : None
bool NXOpen::Annotations::DatumTargetBuilder::DrawX | ( | ) |
Returns the draw x
Use NXOpen::Annotations::DatumTargetBuilder::TerminatorTypes and NXOpen::Annotations::DatumTargetBuilder::SetTerminatorTypes instead.
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Annotations::DatumTargetBuilder::Height | ( | ) |
Returns the height
Created in NX6.0.0.
License requirements : None
int NXOpen::Annotations::DatumTargetBuilder::Index | ( | ) |
Returns the index
Created in NX6.0.0.
License requirements : None
void NXOpen::Annotations::DatumTargetBuilder::InheritFrom | ( | NXOpen::Annotations::BaseDatumTarget * | inheritTag | ) |
The datum target is inherited form existing datum target.
Created in NX8.5.0.
License requirements : None
inheritTag | inherittag |
NXOpen::Expression* NXOpen::Annotations::DatumTargetBuilder::InnerDiameter | ( | ) |
Returns the inner diameter
Created in NX6.0.0.
License requirements : None
NXString NXOpen::Annotations::DatumTargetBuilder::Label | ( | ) |
Returns the label
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::LeaderBuilder* NXOpen::Annotations::DatumTargetBuilder::Leader | ( | ) |
Returns the NXOpen::Annotations::LeaderBuilder for the annotation
Created in NX6.0.0.
License requirements : None
bool NXOpen::Annotations::DatumTargetBuilder::Movable | ( | ) |
Returns the flag that indicates movable .If true then movable.
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Annotations::DatumTargetBuilder::MovableModifierAngle | ( | ) |
Returns the movable modifier angle
Created in NX10.0.0.
License requirements : None
NXOpen::Annotations::OriginBuilder* NXOpen::Annotations::DatumTargetBuilder::Origin | ( | ) |
Returns the origin
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Annotations::DatumTargetBuilder::OuterDiameter | ( | ) |
Returns the outer diameter
Created in NX6.0.0.
License requirements : None
void NXOpen::Annotations::DatumTargetBuilder::ReverseMovableModifier | ( | ) |
Reverses the Movable datum target direction by 180 degree
Created in NX10.0.0.
License requirements : None
void NXOpen::Annotations::DatumTargetBuilder::SetAreaSize | ( | const NXString & | areaSize | ) |
Sets the area size
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
areaSize | areasize |
void NXOpen::Annotations::DatumTargetBuilder::SetAreaSize | ( | const char * | areaSize | ) |
Sets the area size
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
areaSize | areasize |
void NXOpen::Annotations::DatumTargetBuilder::SetDatumTargetStandard | ( | NXOpen::Annotations::DatumTargetBuilder::StandardTypes | standard | ) |
Sets the datum target standard.
Created in NX10.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
standard | standard |
void NXOpen::Annotations::DatumTargetBuilder::SetDrawX | ( | bool | flag | ) |
Sets the draw x
Use NXOpen::Annotations::DatumTargetBuilder::TerminatorTypes and NXOpen::Annotations::DatumTargetBuilder::SetTerminatorTypes instead.
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
flag | flag |
void NXOpen::Annotations::DatumTargetBuilder::SetIndex | ( | int | index | ) |
Sets the index
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
index | index |
void NXOpen::Annotations::DatumTargetBuilder::SetLabel | ( | const NXString & | label | ) |
Sets the label
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
label | label |
void NXOpen::Annotations::DatumTargetBuilder::SetLabel | ( | const char * | label | ) |
Sets the label
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
label | label |
void NXOpen::Annotations::DatumTargetBuilder::SetMovable | ( | bool | flag | ) |
Sets the flag that indicates movable .If true then movable.
Created in NX10.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
flag | flag |
void NXOpen::Annotations::DatumTargetBuilder::SetTerminatorType | ( | NXOpen::Annotations::DatumTargetBuilder::TerminatorTypes | type | ) |
Sets the terminator type
Created in NX10.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
type | type |
void NXOpen::Annotations::DatumTargetBuilder::SetType | ( | NXOpen::Annotations::DatumTargetBuilder::Types | type | ) |
Sets the type
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
type | type |
NXOpen::Annotations::StyleBuilder* NXOpen::Annotations::DatumTargetBuilder::Style | ( | ) |
Returns the style
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::DatumTargetBuilder::TerminatorTypes NXOpen::Annotations::DatumTargetBuilder::TerminatorType | ( | ) |
Returns the terminator type
Created in NX10.0.0.
License requirements : None
NXOpen::Annotations::DatumTargetBuilder::Types NXOpen::Annotations::DatumTargetBuilder::Type | ( | ) |
Returns the type
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Annotations::DatumTargetBuilder::Width | ( | ) |
Returns the width
Created in NX6.0.0.
License requirements : None