NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Annotations::BaseSurfaceFinish Class Reference

Represents a Base Surface Finish
This is an abstract class, and cannot be instantiated. More...

Inheritance diagram for NXOpen::Annotations::BaseSurfaceFinish:
NXOpen::Annotations::PmiAttribute NXOpen::Annotations::ILinearTolerance NXOpen::Annotations::Annotation NXOpen::INXObject NXOpen::DisplayableObject NXOpen::NXObject NXOpen::IFitTo NXOpen::TaggedObject NXOpen::INXObject NXOpen::INXObject NXOpen::Annotations::DraftingSurfaceFinish NXOpen::Annotations::SurfaceFinish

Public Member Functions

bool GetInvertSymbol ()
 Return the invert symbol flag for symbol having flag type leader. More...
 
virtual
NXOpen::Annotations::LinearTolerance
GetTolerance ()
 Returns the tolerance. More...
 
NXOpen::Annotations::UnitsFormatPreferencesGetUnitsFormatPrefs ()
 Returns the unit format preferences. More...
 
void SetInvertSymbol (bool invertSymbol)
 Set the invert symbol flag for symbol having flag type leader. More...
 
virtual void SetTolerance (NXOpen::Annotations::LinearTolerance *tolerance)
 Sets the tolerance. More...
 
void SetUnitsFormatPrefs (NXOpen::Annotations::UnitsFormatPreferences *unitsFormat)
 Sets the unit format preferences. More...
 

Additional Inherited Members

- Public Types inherited from NXOpen::DisplayableObject
enum  ObjectFont {
  ObjectFontSolid = 1, ObjectFontDashed, ObjectFontPhantom, ObjectFontCenterline,
  ObjectFontDotted, ObjectFontLongDashed, ObjectFontDottedDashed
}
 specifies the object font for objects such as lines
Created in NX3.0.0. More...
 
enum  ObjectWidth {
  ObjectWidthNormal, ObjectWidthThick, ObjectWidthThin, ObjectWidthOne = 5,
  ObjectWidthTwo, ObjectWidthThree, ObjectWidthFour, ObjectWidthFive,
  ObjectWidthSix, ObjectWidthSeven, ObjectWidthEight, ObjectWidthNine
}
 specifies object width for objects such as lines and text
Created in NX3.0.0. More...
 

Detailed Description

Represents a Base Surface Finish
This is an abstract class, and cannot be instantiated.



Created in NX7.5.0.

Member Function Documentation

bool NXOpen::Annotations::BaseSurfaceFinish::GetInvertSymbol ( )

Return the invert symbol flag for symbol having flag type leader.

Returns

Created in NX7.5.2.

License requirements : None
virtual NXOpen::Annotations::LinearTolerance* NXOpen::Annotations::BaseSurfaceFinish::GetTolerance ( )
virtual

Returns the tolerance.

Returns

Created in NX4.0.0.

License requirements : None

Implements NXOpen::Annotations::ILinearTolerance.

NXOpen::Annotations::UnitsFormatPreferences* NXOpen::Annotations::BaseSurfaceFinish::GetUnitsFormatPrefs ( )

Returns the unit format preferences.

Returns

Created in NX7.5.0.

License requirements : None
void NXOpen::Annotations::BaseSurfaceFinish::SetInvertSymbol ( bool  invertSymbol)

Set the invert symbol flag for symbol having flag type leader.

NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX7.5.2.

License requirements : drafting ("DRAFTING")

Parameters
invertSymbolinvertsymbol
virtual void NXOpen::Annotations::BaseSurfaceFinish::SetTolerance ( NXOpen::Annotations::LinearTolerance tolerance)
virtual

Sets the tolerance.

NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0.

License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")

Parameters
tolerancetolerance

Implements NXOpen::Annotations::ILinearTolerance.

void NXOpen::Annotations::BaseSurfaceFinish::SetUnitsFormatPrefs ( NXOpen::Annotations::UnitsFormatPreferences unitsFormat)

Sets the unit format preferences.

NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX7.5.0.

License requirements : drafting ("DRAFTING")

Parameters
unitsFormatunitsformat

The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.