NX Open C++ Reference Guide
|
Represents a base Builder for Drafting and PMI Custom Symbol
This is an abstract class, and cannot be instantiated.
More...
Public Types | |
enum | AnnotationPreferences { AnnotationPreferencesUseCurrent, AnnotationPreferencesUseDefinition } |
Enum for Annotation Preferences This is used by NXOpen::Annotations::BaseCustomSymbolBuilder::AnnotationPreferences and NXOpen::Annotations::BaseCustomSymbolBuilder::SetAnnotationPreferences to set the annotation preferences for a symbol. More... | |
enum | GeometryPreferences { GeometryPreferencesUseCurrent, GeometryPreferencesUseDefinition } |
Enum for Geometric Preferences This is used by NXOpen::Annotations::BaseCustomSymbolBuilder::GeometryPreferences and NXOpen::Annotations::BaseCustomSymbolBuilder::SetGeometryPreferences to set the geometric preferences for a symbol. More... | |
Public Member Functions | |
NXOpen::Expression * | Angle () |
Returns the angle Created in NX7.5.0. More... | |
NXOpen::Annotations::BaseCustomSymbolBuilder::AnnotationPreferences | AnnotationPreference () |
Returns the enum annot pref. More... | |
int | ControlledNoteTitle () |
Returns the controlled note title Created in NX7.5.0. More... | |
NXOpen::Annotations::BaseCustomSymbolBuilder::GeometryPreferences | GeometryPreference () |
Returns the enum geom pref. More... | |
std::vector< NXString > | GetArbitraryNoteTitle () |
Returns the arbitrary note value in an array. More... | |
NXOpen::Annotations::BaseCustomSymbol * | GetSymbol () |
Returns the custom symbol. More... | |
bool | HorizontalFlip () |
Returns the horizontal flip Created in NX7.5.0. More... | |
int | Integer () |
Returns the integer value of selected text Created in NX7.5.0. More... | |
bool | IsPartSymbol () |
Returns the is part symbol. More... | |
NXOpen::Annotations::LeaderBuilder * | Leader () |
Returns the NXOpen::Annotations::LeaderBuilder for the annotation Created in NX7.5.0. More... | |
bool | LockStatus () |
Returns the get symbol lock property Created in NX8.0.0. More... | |
NXString | MasterSymbolName () |
Returns the master symbol Name. More... | |
NXString | MasterSymbolPath () |
Returns the master symbol path. More... | |
NXOpen::Annotations::OriginBuilder * | Origin () |
Returns the origin Created in NX7.5.0. More... | |
NXString | PartiallyControlledNoteTitle () |
Returns the partially controlled note title Created in NX7.5.0. More... | |
double | Real () |
Returns the real value of selected text Created in NX7.5.0. More... | |
NXOpen::Expression * | Scale () |
Returns the scale Created in NX7.5.0. More... | |
void | SelectPartSymbol (const NXString &name, const NXString &path) |
Selects part custom symbol Created in NX7.5.0. More... | |
void | SelectPartSymbol (const char *name, const char *path) |
Selects part custom symbol Created in NX7.5.0. More... | |
void | SelectSymbol (const NXString &name) |
Selects custom symbol Created in NX7.5.0. More... | |
void | SelectSymbol (const char *name) |
Selects custom symbol Created in NX7.5.0. More... | |
void | SelectText (int index) |
Selects the node index of custom symbol text Created in NX7.5.0. More... | |
void | SetAnnotationPreference (NXOpen::Annotations::BaseCustomSymbolBuilder::AnnotationPreferences enumAnnotPref) |
Sets the enum annot pref. More... | |
void | SetArbitraryNoteTitle (const std::vector< NXString > &arbitraryNoteTitle) |
Sets the arbitrary note value. More... | |
void | SetControlledNoteTitle (int controlledNoteTitle) |
Sets the controlled note title Created in NX7.5.0. More... | |
void | SetGeometryPreference (NXOpen::Annotations::BaseCustomSymbolBuilder::GeometryPreferences enumGeomPref) |
Sets the enum geom pref. More... | |
void | SetHorizontalFlip (bool horizontalFlip) |
Sets the horizontal flip Created in NX7.5.0. More... | |
void | SetInteger (int integer) |
Sets the integer value of selected text Created in NX7.5.0. More... | |
void | SetLockStatus (bool lockUpdate) |
Sets the get symbol lock property Created in NX8.0.0. More... | |
void | SetMasterSymbolName (const NXString &masterSymbolName) |
Sets the master symbol Name. More... | |
void | SetMasterSymbolName (const char *masterSymbolName) |
Sets the master symbol Name. More... | |
void | SetMasterSymbolPath (const NXString &masterSymbolPath) |
Sets the master symbol path. More... | |
void | SetMasterSymbolPath (const char *masterSymbolPath) |
Sets the master symbol path. More... | |
void | SetPartiallyControlledNoteTitle (const NXString &partiallyControlledNoteTitle) |
Sets the partially controlled note title Created in NX7.5.0. More... | |
void | SetPartiallyControlledNoteTitle (const char *partiallyControlledNoteTitle) |
Sets the partially controlled note title Created in NX7.5.0. More... | |
void | SetPartSymbol (bool isPartSymbol) |
Sets the is part symbol. More... | |
void | SetReal (double real) |
Sets the real value of selected text Created in NX7.5.0. More... | |
void | SetSmashSymbol (bool smashSymbol) |
Sets the smash symbol Created in NX7.5.0. More... | |
void | SetVerticalFlip (bool verticalFlip) |
Sets the vertical flip Created in NX7.5.0. More... | |
bool | SmashSymbol () |
Returns the smash symbol Created in NX7.5.0. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the style builder Created in NX7.5.0. More... | |
NXOpen::Annotations::MasterSymbolListItemBuilderList * | Texts () |
Returns the texts Created in NX7.5.0. More... | |
bool | VerticalFlip () |
Returns the vertical flip Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a base Builder for Drafting and PMI Custom Symbol
This is an abstract class, and cannot be instantiated.
Created in NX7.5.0.
Enum for Annotation Preferences This is used by NXOpen::Annotations::BaseCustomSymbolBuilder::AnnotationPreferences and NXOpen::Annotations::BaseCustomSymbolBuilder::SetAnnotationPreferences to set the annotation preferences for a symbol.
Enumerator | |
---|---|
AnnotationPreferencesUseCurrent |
Current preferences. |
AnnotationPreferencesUseDefinition |
Defined preferences. |
Enum for Geometric Preferences This is used by NXOpen::Annotations::BaseCustomSymbolBuilder::GeometryPreferences and NXOpen::Annotations::BaseCustomSymbolBuilder::SetGeometryPreferences to set the geometric preferences for a symbol.
Enumerator | |
---|---|
GeometryPreferencesUseCurrent |
Current preferences. |
GeometryPreferencesUseDefinition |
Defined preferences. |
NXOpen::Expression* NXOpen::Annotations::BaseCustomSymbolBuilder::Angle | ( | ) |
Returns the angle
Created in NX7.5.0.
License requirements : None
NXOpen::Annotations::BaseCustomSymbolBuilder::AnnotationPreferences NXOpen::Annotations::BaseCustomSymbolBuilder::AnnotationPreference | ( | ) |
Returns the enum annot pref.
This is used while creating the object and it is non-editable property
Created in NX7.5.0.
License requirements : None
int NXOpen::Annotations::BaseCustomSymbolBuilder::ControlledNoteTitle | ( | ) |
Returns the controlled note title
Created in NX7.5.0.
License requirements : None
NXOpen::Annotations::BaseCustomSymbolBuilder::GeometryPreferences NXOpen::Annotations::BaseCustomSymbolBuilder::GeometryPreference | ( | ) |
Returns the enum geom pref.
This is used while creating the object and it is non-editable property
Created in NX7.5.0.
License requirements : None
std::vector<NXString> NXOpen::Annotations::BaseCustomSymbolBuilder::GetArbitraryNoteTitle | ( | ) |
Returns the arbitrary note value in an array.
This should be used only after Annotations::BaseCustomSymbolBuilder::SelectText is used
NXOpen::Annotations::BaseCustomSymbol* NXOpen::Annotations::BaseCustomSymbolBuilder::GetSymbol | ( | ) |
Returns the custom symbol.
bool NXOpen::Annotations::BaseCustomSymbolBuilder::HorizontalFlip | ( | ) |
Returns the horizontal flip
Created in NX7.5.0.
License requirements : None
int NXOpen::Annotations::BaseCustomSymbolBuilder::Integer | ( | ) |
Returns the integer value of selected text
Created in NX7.5.0.
License requirements : None
bool NXOpen::Annotations::BaseCustomSymbolBuilder::IsPartSymbol | ( | ) |
Returns the is part symbol.
This is used while creating the object and it is non-editable property
Created in NX7.5.0.
License requirements : None
NXOpen::Annotations::LeaderBuilder* NXOpen::Annotations::BaseCustomSymbolBuilder::Leader | ( | ) |
Returns the NXOpen::Annotations::LeaderBuilder for the annotation
Created in NX7.5.0.
License requirements : None
bool NXOpen::Annotations::BaseCustomSymbolBuilder::LockStatus | ( | ) |
Returns the get symbol lock property
Created in NX8.0.0.
License requirements : None
NXString NXOpen::Annotations::BaseCustomSymbolBuilder::MasterSymbolName | ( | ) |
Returns the master symbol Name.
This is used while creating the object and it is non-editable property
Created in NX7.5.0.
License requirements : None
NXString NXOpen::Annotations::BaseCustomSymbolBuilder::MasterSymbolPath | ( | ) |
Returns the master symbol path.
This is used while creating the object and it is non-editable property
Created in NX7.5.0.
License requirements : None
NXOpen::Annotations::OriginBuilder* NXOpen::Annotations::BaseCustomSymbolBuilder::Origin | ( | ) |
Returns the origin
Created in NX7.5.0.
License requirements : None
NXString NXOpen::Annotations::BaseCustomSymbolBuilder::PartiallyControlledNoteTitle | ( | ) |
Returns the partially controlled note title
Created in NX7.5.0.
License requirements : None
double NXOpen::Annotations::BaseCustomSymbolBuilder::Real | ( | ) |
Returns the real value of selected text
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Annotations::BaseCustomSymbolBuilder::Scale | ( | ) |
Returns the scale
Created in NX7.5.0.
License requirements : None
void NXOpen::Annotations::BaseCustomSymbolBuilder::SelectPartSymbol | ( | const NXString & | name, |
const NXString & | path | ||
) |
Selects part custom symbol
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
name | Name of symbol |
path | PartSymbol full Path |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SelectPartSymbol | ( | const char * | name, |
const char * | path | ||
) |
Selects part custom symbol
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
name | Name of symbol |
path | PartSymbol full Path |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SelectSymbol | ( | const NXString & | name | ) |
Selects custom symbol
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
name | Name of symbol |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SelectSymbol | ( | const char * | name | ) |
Selects custom symbol
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
name | Name of symbol |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SelectText | ( | int | index | ) |
Selects the node index of custom symbol text
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
index | index of selected text |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetAnnotationPreference | ( | NXOpen::Annotations::BaseCustomSymbolBuilder::AnnotationPreferences | enumAnnotPref | ) |
Sets the enum annot pref.
This is used while creating the object and it is non-editable property
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
enumAnnotPref | enumannotpref |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetArbitraryNoteTitle | ( | const std::vector< NXString > & | arbitraryNoteTitle | ) |
Sets the arbitrary note value.
This should be used only after Annotations::BaseCustomSymbolBuilder::SelectText is used
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
arbitraryNoteTitle | arbitrarynotetitle |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetControlledNoteTitle | ( | int | controlledNoteTitle | ) |
Sets the controlled note title
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
controlledNoteTitle | controllednotetitle |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetGeometryPreference | ( | NXOpen::Annotations::BaseCustomSymbolBuilder::GeometryPreferences | enumGeomPref | ) |
Sets the enum geom pref.
This is used while creating the object and it is non-editable property
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
enumGeomPref | enumgeompref |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetHorizontalFlip | ( | bool | horizontalFlip | ) |
Sets the horizontal flip
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
horizontalFlip | horizontalflip |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetInteger | ( | int | integer | ) |
Sets the integer value of selected text
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
integer | integer |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetLockStatus | ( | bool | lockUpdate | ) |
Sets the get symbol lock property
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
lockUpdate | lockupdate |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetMasterSymbolName | ( | const NXString & | masterSymbolName | ) |
Sets the master symbol Name.
This is used while creating the object and it is non-editable property
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
masterSymbolName | mastersymbolname |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetMasterSymbolName | ( | const char * | masterSymbolName | ) |
Sets the master symbol Name.
This is used while creating the object and it is non-editable property
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
masterSymbolName | mastersymbolname |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetMasterSymbolPath | ( | const NXString & | masterSymbolPath | ) |
Sets the master symbol path.
This is used while creating the object and it is non-editable property
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
masterSymbolPath | mastersymbolpath |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetMasterSymbolPath | ( | const char * | masterSymbolPath | ) |
Sets the master symbol path.
This is used while creating the object and it is non-editable property
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
masterSymbolPath | mastersymbolpath |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetPartiallyControlledNoteTitle | ( | const NXString & | partiallyControlledNoteTitle | ) |
Sets the partially controlled note title
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
partiallyControlledNoteTitle | partiallycontrollednotetitle |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetPartiallyControlledNoteTitle | ( | const char * | partiallyControlledNoteTitle | ) |
Sets the partially controlled note title
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
partiallyControlledNoteTitle | partiallycontrollednotetitle |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetPartSymbol | ( | bool | isPartSymbol | ) |
Sets the is part symbol.
This is used while creating the object and it is non-editable property
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
isPartSymbol | ispartsymbol |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetReal | ( | double | real | ) |
Sets the real value of selected text
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
real | real |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetSmashSymbol | ( | bool | smashSymbol | ) |
Sets the smash symbol
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
smashSymbol | smashsymbol |
void NXOpen::Annotations::BaseCustomSymbolBuilder::SetVerticalFlip | ( | bool | verticalFlip | ) |
Sets the vertical flip
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
verticalFlip | verticalflip |
bool NXOpen::Annotations::BaseCustomSymbolBuilder::SmashSymbol | ( | ) |
Returns the smash symbol
Created in NX7.5.0.
License requirements : None
NXOpen::Annotations::StyleBuilder* NXOpen::Annotations::BaseCustomSymbolBuilder::Style | ( | ) |
Returns the style builder
Created in NX7.5.0.
License requirements : None
NXOpen::Annotations::MasterSymbolListItemBuilderList* NXOpen::Annotations::BaseCustomSymbolBuilder::Texts | ( | ) |
Returns the texts
Created in NX7.5.0.
License requirements : None
bool NXOpen::Annotations::BaseCustomSymbolBuilder::VerticalFlip | ( | ) |
Returns the vertical flip
Created in NX7.5.0.
License requirements : None