NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Annotations::AppendedTextBuilder Class Reference

This class is used to set/access the appended text of a dimension
This is a sub-builder class and cannot be directly instantiated

Created in NX9.0.0. More...

Inheritance diagram for NXOpen::Annotations::AppendedTextBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

std::vector< NXStringGetAbove ()
 Gets the appended text above the annotation. More...
 
std::vector< NXStringGetAfter ()
 Gets the appended text after the annotation. More...
 
std::vector< NXStringGetBefore ()
 Gets the appended text before the annotation. More...
 
std::vector< NXStringGetBelow ()
 Gets the appended text below the annotation. More...
 
void SetAbove (std::vector< NXString > &lines)
 Sets the appended text above the annotation
Created in NX9.0.0. More...
 
void SetAfter (std::vector< NXString > &lines)
 Sets the appended text after the annotation
Created in NX9.0.0. More...
 
void SetBefore (std::vector< NXString > &lines)
 Sets the appended text before the annotation
Created in NX9.0.0. More...
 
void SetBelow (std::vector< NXString > &lines)
 Sets the appended text below the annotation
Created in NX9.0.0. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

This class is used to set/access the appended text of a dimension
This is a sub-builder class and cannot be directly instantiated

Created in NX9.0.0.


Member Function Documentation

std::vector<NXString> NXOpen::Annotations::AppendedTextBuilder::GetAbove ( )

Gets the appended text above the annotation.

Returns
List of lines
Created in NX9.0.0.

License requirements : None
std::vector<NXString> NXOpen::Annotations::AppendedTextBuilder::GetAfter ( )

Gets the appended text after the annotation.

Returns
List of lines
Created in NX9.0.0.

License requirements : None
std::vector<NXString> NXOpen::Annotations::AppendedTextBuilder::GetBefore ( )

Gets the appended text before the annotation.

Returns
List of lines
Created in NX9.0.0.

License requirements : None
std::vector<NXString> NXOpen::Annotations::AppendedTextBuilder::GetBelow ( )

Gets the appended text below the annotation.

Returns
List of lines
Created in NX9.0.0.

License requirements : None
void NXOpen::Annotations::AppendedTextBuilder::SetAbove ( std::vector< NXString > &  lines)

Sets the appended text above the annotation
Created in NX9.0.0.



License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")

Parameters
linesList of new lines
void NXOpen::Annotations::AppendedTextBuilder::SetAfter ( std::vector< NXString > &  lines)

Sets the appended text after the annotation
Created in NX9.0.0.



License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")

Parameters
linesList of new lines
void NXOpen::Annotations::AppendedTextBuilder::SetBefore ( std::vector< NXString > &  lines)

Sets the appended text before the annotation
Created in NX9.0.0.



License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")

Parameters
linesList of new lines
void NXOpen::Annotations::AppendedTextBuilder::SetBelow ( std::vector< NXString > &  lines)

Sets the appended text below the annotation
Created in NX9.0.0.



License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")

Parameters
linesList of new lines
virtual bool NXOpen::Annotations::AppendedTextBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.