PartPartFamilyAttributeData_Struct Struct¶
NXOpen.Part.PartFamilyAttributeData is an alias for NXOpen.PartPartFamilyAttributeData_Struct
-
class
NXOpen.
PartPartFamilyAttributeData_Struct
¶ Bases:
object
Contains part family attributes information
New in version NX6.0.0.
Deprecated since version NX9.0.0: Use
NXOpen.PartFamily.TemplateManager.AddToChosenAttributes
orNXOpen.PartFamily.TemplateManager.GetPartFamilyAttribute
instead
Fields¶
Field | Description |
---|---|
AttributeType | the attribute type |
AttributeName | the attribute name |
AttributeType¶
-
PartPartFamilyAttributeData_Struct.
AttributeType
¶ the attribute type
-------------------------------------
Getter Method Signature
AttributeType()
Returns: Return type: NXOpen.PartPartFamilyAttrType
-------------------------------------
Setter Method
Signature
AttributeType(value)
Parameters: value ( NXOpen.PartPartFamilyAttrType
) –