FreeformSurfaceCollection Class¶
-
class
NXOpen.Features.
FreeformSurfaceCollection
¶ Bases:
object
Collection of freeform surface based features.
To obtain an instance of this class, refer to
NXOpen.Features.FeatureCollection
New in version NX9.0.0.
Methods¶
Method | Description |
---|---|
CreateBlendCornerBuilder | Creates a NXOpen.Features.BlendCornerBuilder @return |
CreateFillHoleBuilder | Creates a NXOpen.Features.FillHoleBuilder @return FillHoleBuilder object |
Method Detail¶
CreateBlendCornerBuilder¶
-
FreeformSurfaceCollection.
CreateBlendCornerBuilder
¶ Creates a
NXOpen.Features.BlendCornerBuilder
Signature
CreateBlendCornerBuilder(cornerBlend)
Parameters: cornerBlend ( NXOpen.Features.BlendCorner
) –NXOpen.Features.BlendCorner
to be editedReturns: Return type: NXOpen.Features.BlendCornerBuilder
New in version NX9.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
CreateFillHoleBuilder¶
-
FreeformSurfaceCollection.
CreateFillHoleBuilder
¶ Creates a
NXOpen.Features.FillHoleBuilder
Signature
CreateFillHoleBuilder(fillHole)
Parameters: fillHole ( NXOpen.Features.FillHole
) –NXOpen.Features.FillHole
to be editedReturns: FillHoleBuilder object Return type: NXOpen.Features.FillHoleBuilder
New in version NX9.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)