Post3DGraphBuilder Class¶
-
class
NXOpen.CAE.
Post3DGraphBuilder
¶ Bases:
NXOpen.CAE.PostGraphBuilder
Represents a
NXOpen.CAE.Post3DGraphBuilder
This is an abstract class and cannot be instantiated
New in version NX10.0.0.
Properties¶
Property | Description |
---|---|
ComplexGraphTypes | Returns or sets the complex plot display option while plotting complex result type |
CreateFieldOption | Returns or sets the option to create field of the across iteration graph created by expression |
EdgeIntegralOptionValue | Returns or sets the weighted average or integral option on selecting Edge |
EvalutionErrorsOption | Returns or sets the error handling option when there are evaluation errors on selected entities or path |
FaceIntegralOptionValue | Returns or sets the weighted average or integral option on selecting Face |
GeometryCombinationValue | Returns or sets the geometry value option in case of edge, face or body selection |
GraphTitle | Returns or sets the graph title |
IncompatibleResultOption | Returns or sets the error handling option when results are not compatible on selected entities or path |
NoDataOption | Returns or sets the error handling option when result is not present on selected entities or path |
NodalCombinationValue | Returns or sets the nodal combination option for determining the nodal value for element and element-nodal results |
SaveAfuOption | Returns or sets the save in AFU option to save graph data as AFU records |
SelectedEntityType | Returns or sets the entity type of the tags of entities which passed using SetEntityObjects function |
Tag | Returns the Tag for this object. |
UserData | Returns or sets the error handling value used when error occurs or no data present on entities |
Methods¶
Method | Description |
---|---|
Commit | Commits any edits that have been applied to the builder. |
Destroy | Deletes the builder, and cleans up any objects created by the builder. |
GetCommittedObjects | For builders that create more than one object, this method returns the objects that are created by commit. |
GetFieldTable | Gets the field which is created when user sets the NXOpen.CAE.PostGraphBuilder.CreateFieldOption` to true for across iterations type of graphs @return field |
GetObject | Returns the object currently being edited by this builder. |
SetEndIteration | Set end iteration |
SetEntityIds | Set entity ids for extracting result data |
SetEntityObjects | Sets the entity objects for extracting result data. |
SetFreePoints | Set free points for extracting data |
SetStartIteration | Set start iteration |
ShowResults | Updates the model to reflect the result of an edit to the model for all builders that support showing results. |
Validate | Validate whether the inputs to the component are sufficient for commit to be called. |
Method Detail¶
SetEndIteration¶
-
Post3DGraphBuilder.
SetEndIteration
¶ Set end iteration
Signature
SetEndIteration(iteration)
Parameters: iteration ( NXOpen.CAE.BaseIteration
) –New in version NX10.0.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
SetStartIteration¶
-
Post3DGraphBuilder.
SetStartIteration
¶ Set start iteration
Signature
SetStartIteration(iteration)
Parameters: iteration ( NXOpen.CAE.BaseIteration
) –New in version NX10.0.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
Validate¶
-
Post3DGraphBuilder.
Validate
¶ Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven’t set it. This method throws a not-yet-implemented NXException for some components.
Signature
Validate()
Returns: Was self validation successful Return type: bool New in version NX3.0.1.
License requirements: None.