PmiCenterline3dBuilder Class¶
-
class
NXOpen.Annotations.
PmiCenterline3dBuilder
¶ Bases:
NXOpen.Annotations.BaseCenterline3dBuilder
Builder for creating Pmi 3D Centerline.
It creates or edits Pmi 3D Centerlines To create a new instance of this class, use
NXOpen.Annotations.CenterlineCollection.CreatePmiCenterline3dBuilder
New in version NX7.5.0.
Properties¶
Property | Description |
---|---|
AssociatedObjects | Returns the associated objects for the 3D Centerline |
Face | Returns the face |
ReferenceIndex | Returns or sets the reference index |
Settings | Returns the settings builder |
Tag | Returns the Tag for this object. |
Methods¶
Method | Description |
---|---|
AddEndExtensions | Adds extensions only at ends |
AddExtension | Adds extension based on select object index |
Commit | Commits any edits that have been applied to the builder. |
Destroy | Deletes the builder, and cleans up any objects created by the builder. |
GetAllExtensions | Returns all extensions. |
GetAllIndividualExtensions | Returns individual extensions. |
GetCommittedObjects | For builders that create more than one object, this method returns the objects that are created by commit. |
GetEndExtensions | Returns end extensions only. |
GetObject | Returns the object currently being edited by this builder. |
RemoveEndExtensions | Removes extensions only at ends |
RemoveExtension | Removes extension based on select object index |
ResetAllExtensions | Reset all extensions by the supplied defaultValue |
SetAllIndividualExtensions | Sets all individual extensions |
SetEndExtensions | Modifies end extensions only |
SetIndividualExtensions | Modifies extensions based on select object index |
ShowResults | Updates the model to reflect the result of an edit to the model for all builders that support showing results. |
Validate | Validate whether the inputs to the component are sufficient for commit to be called. |
Property Detail¶
AssociatedObjects¶
-
PmiCenterline3dBuilder.
AssociatedObjects
¶ Returns the associated objects for the 3D Centerline
-------------------------------------
Getter Method
Signature
AssociatedObjects()
Returns: Return type: NXOpen.Annotations.AssociatedObjectsBuilder
New in version NX7.5.0.
License requirements: None.
Method Detail¶
Validate¶
-
PmiCenterline3dBuilder.
Validate
¶ Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven’t set it. This method throws a not-yet-implemented NXException for some components.
Signature
Validate()
Returns: Was self validation successful Return type: bool New in version NX3.0.1.
License requirements: None.