Imports System
Imports System.Collections.Generic
Imports System.Runtime.InteropServices
Namespace Examples
Friend Class Program
<STAThread>
Shared Sub Main(ByVal args() As String)
Dim application As SolidEdgeFramework.Application = Nothing
Dim documents As SolidEdgeFramework.Documents = Nothing
Dim draftDocument As SolidEdgeDraft.DraftDocument = Nothing
Dim sheet As SolidEdgeDraft.Sheet = Nothing
Dim textBoxes As SolidEdgeFrameworkSupport.TextBoxes = Nothing
Dim textBox As SolidEdgeFrameworkSupport.TextBox = Nothing
Try
' See "Handling 'Application is Busy' and 'Call was Rejected By Callee' errors" topic.
OleMessageFilter.Register()
' Attempt to connect to a running instance of Solid Edge.
application = DirectCast(Marshal.GetActiveObject("SolidEdge.Application"), SolidEdgeFramework.Application)
documents = application.Documents
draftDocument = CType(documents.Add("SolidEdge.DraftDocument"), SolidEdgeDraft.DraftDocument)
sheet = draftDocument.ActiveSheet
textBoxes = CType(sheet.TextBoxes, SolidEdgeFrameworkSupport.TextBoxes)
textBox = textBoxes.AddByHtWdAng(0.1, 0.1, 0, 0.05, 0.05, Math.PI / 2)
Catch ex As System.Exception
Console.WriteLine(ex)
Finally
OleMessageFilter.Unregister()
End Try
End Sub
End Class
End Namespace
using System;
using System.Collections.Generic;
using System.Runtime.InteropServices;
namespace Examples
{
class Program
{
[STAThread]
static void Main(string[] args)
{
SolidEdgeFramework.Application application = null;
SolidEdgeFramework.Documents documents = null;
SolidEdgeDraft.DraftDocument draftDocument = null;
SolidEdgeDraft.Sheet sheet = null;
SolidEdgeFrameworkSupport.TextBoxes textBoxes = null;
SolidEdgeFrameworkSupport.TextBox textBox = null;
try
{
// See "Handling 'Application is Busy' and 'Call was Rejected By Callee' errors" topic.
OleMessageFilter.Register();
// Attempt to connect to a running instance of Solid Edge.
application = (SolidEdgeFramework.Application)Marshal.GetActiveObject("SolidEdge.Application");
documents = application.Documents;
draftDocument = (SolidEdgeDraft.DraftDocument)documents.Add("SolidEdge.DraftDocument");
sheet = draftDocument.ActiveSheet;
textBoxes = (SolidEdgeFrameworkSupport.TextBoxes)sheet.TextBoxes;
textBox = textBoxes.AddByHtWdAng(0.1, 0.1, 0, 0.05, 0.05, Math.PI / 2);
}
catch (System.Exception ex)
{
Console.WriteLine(ex);
}
finally
{
OleMessageFilter.Unregister();
}
}
}
}