Imports System.IO
Imports System.Runtime.InteropServices
Module Example
<STAThread()> _
Sub Main()
Dim objApplication As SolidEdgeFramework.Application = Nothing
Dim objDraftDocument As SolidEdgeDraft.DraftDocument = Nothing
Dim objSheet As SolidEdgeDraft.Sheet = Nothing
Dim objTextBoxs As SolidEdgeFrameworkSupport.TextBoxes = Nothing
Dim objTextBox As SolidEdgeFrameworkSupport.TextBox = Nothing
Try
OleMessageFilter.Register()
objApplication = Marshal.GetActiveObject("SolidEdge.Application")
objDraftDocument = objApplication.ActiveDocument
objSheet = objDraftDocument.ActiveSheet
objTextBoxs = objSheet.TextBoxes
objTextBox = objTextBoxs.Add(x1:=0.1, y1:=0.3, z1:=0)
Catch ex As Exception
Console.WriteLine(ex.Message)
Finally
OleMessageFilter.Revoke()
End Try
End Sub
End Module
using System.IO;
using System.Runtime.InteropServices;
internal static class Example
{
[STAThread()]
public static void Main()
{
SolidEdgeFramework.Application objApplication = null;
SolidEdgeDraft.DraftDocument objDraftDocument = null;
SolidEdgeDraft.Sheet objSheet = null;
SolidEdgeFrameworkSupport.TextBoxes objTextBoxs = null;
SolidEdgeFrameworkSupport.TextBox objTextBox = null;
try
{
OleMessageFilter.Register();
objApplication = (SolidEdgeFramework.Application)Marshal.GetActiveObject("SolidEdge.Application");
objDraftDocument = objApplication.ActiveDocument;
objSheet = objDraftDocument.ActiveSheet;
objTextBoxs = objSheet.TextBoxes;
objTextBox = objTextBoxs.Add(x1:0.1, y1:0.3, z1:0);
}
catch (Exception ex)
{
Console.WriteLine(ex.Message);
}
finally
{
OleMessageFilter.Revoke();
}
}
}