Solid Edge Part Type Library
ConstructionModel Object
Members 
Description
The ConstructionModel object represents a collection of all construction models for a part.
Object Model
ConstructionModel ObjectApplication ObjectSelectSet CollectionAddIns CollectionApplication ObjectApplicationEvents ObjectApplicationV8DocumentOpenEvent ObjectApplicationWindowEvents ObjectBeforeFileSaveAsEvents ObjectCommand ObjectCustomization ObjectDocuments CollectionEnvironments CollectionFeatureLibraryEvents ObjectFileUIEvents ObjectMatTable ObjectInsight ObjectNewFileUIEvents ObjectApplication ObjectSEECEvents ObjectSESPEvents ObjectShortcutMenuEvents ObjectSolidEdgeInsightXT ObjectSolidEdgeTCE ObjectWindows CollectionDeleteBlends CollectionDeleteFaces CollectionDeleteHoles CollectionDeleteRegions CollectionExtendSurfaces CollectionFaceMoves CollectionFaceOffsets CollectionFaceRotates CollectionFeatures CollectionIntersects CollectionIntersectSurfaces CollectionModelRecomputeEvents ObjectOffsetEdges CollectionPartingSplits CollectionRedefineFaces CollectionResizeBends CollectionResizeHoles CollectionResizeRounds CollectionRounds CollectionSplitCurves CollectionSplitFaces CollectionSplits CollectionSubtracts CollectionThreads CollectionTrimSurfaces CollectionUnions Collection
Example
Imports System.IO
Imports System.Runtime.InteropServices

Module Example
    <STAThread()> _
    Sub Main()

        Dim objApplication As SolidEdgeFramework.Application
        Dim objPartDocument As SolidEdgePart.PartDocument
        Dim objConstructions As SolidEdgePart.Constructions
        Dim objConstructionModel As SolidEdgePart.ConstructionModel

        Try
            OleMessageFilter.Register()

            objApplication = Marshal.GetActiveObject("SolidEdge.Application")
            objPartDocument = objApplication.ActiveDocument
            objConstructions = objPartDocument.Constructions
            objConstructionModel = objConstructions.Item(1)

        Catch ex As Exception
            Console.WriteLine(ex.Message)
        Finally
            OleMessageFilter.Revoke()
        End Try
    End Sub
End Module
See Also

ConstructionModel Members