Solid Edge FrameworkSupport Type Library : RectangularPattern2d Object |
GetGeometry | Returns the geometry for the referenced pattern object. |
Application | Returns the active application object. |
Height | Returns the height of the referenced object. |
Layer | Sets and returns the named layer on which the referenced object resides. |
OffsetType | Sets and returns the offset type for the referenced pattern object. |
Parent | Returns the parent object for the referenced object. |
ReferenceOccurrence | Sets and returns the pattern occurrence that serves as the reference occurrence. |
StaggerIncludeLast | Specifies whether or not to include the last staggered column in the pattern. |
StaggerOffset | Sets and returns the row or column stagger distance. |
StaggerOffsetHalf | Specifies whether or not the row or column stagger distance is to half the x offset or y offset value. |
StaggerType | Sets and returns the type of stagger to be applied to the referenced RectangularPattern2d object. |
Suppressed | Specifies whether or not the referenced pattern object is suppressed. |
Type | Specifies the type of the object being referenced. |
Width | Returns the width of the referenced object. |
XCount | Sets and returns the number of occurrences of a pattern in the X direction for the referenced RectangularPattern2d object. |
XSpace | Sets and returns the distance between occurrences in the X direction for the referenced RectangularPattern2d object. |
YCount | Sets and returns the number of occurrences of a pattern in the Y direction for the referenced RectangularPattern2d object. |
YSpace | Sets and returns the distance between occurrences in the Y direction for the referenced RectangularPattern2d object. |