AddSegmentedStyle | Defines a segment on a graphic object and assigns a linear style to that segment. |
BringForward | Changes the display order of the referenced object by moving it in front of the first object that obscures it. |
BringToFront | Changes the display order of the referenced object by moving it in front of all other overlapping objects. |
Copy | Places a copy of the referenced object on the clipboard. |
Cut | Moves the referenced object to the system clipboard. |
Delete | Deletes the referenced object. |
Duplicate | Copies the referenced object to a specified location, creating a new instance of the object with the same property values as the original. |
GetKeyPoint | Returns information about a specified key point. |
GetPoint | Returns the coordinates of the referenced Point2d object. |
GetSegmentedStyle | Returns the start point, end point, and linear style applied to a specified segment of a 2-D geometry object. |
Mirror | Copies the referenced object about an axis. |
Move | Moves the referenced object. |
Range | Returns the high and low range values for the referenced object. |
RemoveAllSegmentedStyles | Removes all segments defined for the referenced graphic object. |
RemoveSegmentedStyle | Removes the segmented style at the specified index on the graphic. |
Rotate | Rotates the referenced object about the point specified by the angle in radians. |
Scale | Scales the referenced object by a specified factor. |
Select | Selects the referenced object in the active window. |
SendBackward | Changes the display order of visible objects by moving the referenced object so that it is in back of the first object behind it. |
SendToBack | Changes the display order of visible objects by moving the referenced object behind all overlapping objects. |
SetKeyPoint | Sets the position for a specified key point. |
SetPoint | Sets the coordinates of the referenced Point2d object. |
SetSegmentedStyle | Applies a new linear style to a specified segment on a graphic object. |