Solid Edge FrameworkSupport Type Library : DimBalloonTypeConstants Enumeration |
Member | Value | Description |
---|---|---|
igDimBalloonCircle | 1 | Balloon Circle Type |
igDimBalloonHexHorizontal | 5 | Balloon Hexagon Horizontal Type |
igDimBalloonHexVertical | 6 | Balloon Hexagon Vertical Type |
igDimBalloonLowerLine | 18 | Balloon Lower Line Type |
igDimBalloonNone | 0 | Balloon None |
igDimBalloonNSided | 2 | Balloon N-Sided Type |
igDimBalloonOval | 10 | Balloon Oval Type |
igDimBalloonRectangle | 11 | Balloon Rectangle Type |
igDimBalloonRectangleMatchTextWidth | 19 | Balloon Rectangle Type (which matches with text width) |
igDimBalloonSquare | 3 | Balloon Square Type |
igDimBalloonSquareRotated | 4 | Balloon Square Rotated Type |
igDimBalloonTriangle | 7 | Balloon Triangle Vertical Type |
igDimBalloonTriangleLeft | 9 | Balloon Triangle Left Type |
igDimBalloonTriangleRight | 8 | Balloon Triangle Right Type |