NXOpen .NET Reference Guide
1899
|
Create PMI symbols for multiple structure welds, this builder's Commit can produce more than one object, the GetCommittedObjects can be used to get the objects and the order of GetCommittedObject's output array is stable. More...
Public Types | |
enum | OrientationPlaneType { XYPlane, XZPlane, YZPlane, ModelView, LastUserDefined, UserDefined } |
This represents the Orientation Plane Type. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | Objects [get] |
Returns the objects (either features or curves) that are used to create PMI symbols. More... | |
unsafe NXOpen.Weld.WeldPmiBuilder.OrientationPlaneType | PlaneType [get, set] |
Returns or sets the plane type. More... | |
unsafe double | SpaceFactor [get, set] |
Returns or sets the space factor. More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the Annotations.StyleBuilder for the annotation. More... | |
unsafe NXOpen.CoordinateSystem | UserCoordinateSystem [get, set] |
Returns or sets the user specified coordinate system. More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Create PMI symbols for multiple structure welds, this builder's Commit can produce more than one object, the GetCommittedObjects can be used to get the objects and the order of GetCommittedObject's output array is stable.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateWeldPmiBuilder
Default values.
Property | Value |
---|---|
PlaneType |
ModelView |
SpaceFactor |
1.0 |
Created in NX9.0.0
|
get |
Returns the objects (either features or curves) that are used to create PMI symbols.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the plane type.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the space factor.
The value is greater than zero.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
|
get |
Returns the Annotations.StyleBuilder for the annotation.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the user specified coordinate system.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")