NXOpen .NET Reference Guide
1899
|
Represents a NXOpen.Weld.WeldObjectBuilder class used to collect welding objects created or edited from a command. More...
Classes | |
struct | _FeatureInfo |
Structure used to identify if each feature is newly created or edited. | |
struct | FeatureInfo |
Structure used to identify if each feature is newly created or edited. More... | |
Public Types | |
enum | CommandName { None, Groove, Fillet, UserDefined, WeldPoint, Bead, Fill, ImportCsv, EasySpot, DatumLocator, MeasurementLocator, EasyMeasurementPattern, PlugSlot, Joint, DatumSurface, DatumPin, SurfaceWeld, Compound, WeldAttribute, JointDefinition, Jointmark, WeldPointWizard, Transform } |
Commands that a callback will be invoked after dialog completion. More... | |
Public Member Functions | |
unsafe void | GetFeatureInformation (out NXOpen.Weld.WeldObjectBuilder.FeatureInfo[] features) |
Gets the created and modifed features More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Weld.WeldObjectBuilder.CommandName | CommandUsed [get] |
Returns the command name that was last used to create or modify features More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Weld.WeldObjectBuilder class used to collect welding objects created or edited from a command.
Created in NX8.0.1
Commands that a callback will be invoked after dialog completion.
|
inline |
Gets the created and modifed features
Created in NX8.0.1
License requirements: None.
features | features created or edited |
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the command name that was last used to create or modify features
Created in NX8.0.1
License requirements: None.