NXOpen .NET Reference Guide
1899
|
A builder used to create or edit a NXOpen.Weld.Fill feature. More...
Public Types | |
enum | BoundaryMethodType { Rectangle, Curve } |
Defines whether the initial boundary of the fill pattern is defined by a two point rectangle or a curve. More... | |
enum | WidthAlongType { Xc, Yc } |
Defines the direction the fill strip's length is aligned More... | |
Public Member Functions | |
unsafe void | DeleteFillStrip (NXOpen.Weld.WeldFillStripBuilder fillStrip) |
Delete a fill strip. More... | |
unsafe NXOpen.Weld.WeldFillStripBuilder | NewFillStrip (NXOpen.Point3d center, double length) |
Create a new fill strip. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Section | Boundary [get] |
Returns the section defining the boundary if the NXOpen.Weld.WeldFillBuilder.BoundaryMethodType.Curve option is specified for the boundary type. More... | |
unsafe NXOpen.Weld.WeldFillBuilder.BoundaryMethodType | BoundaryMethod [get, set] |
Returns or sets the type of boundary to create the fill from. More... | |
unsafe bool | ChangeViewOrientation [get, set] |
Returns or sets the indication if the view orientation should be changed automatically (true) upon initial creation of rectangles, or not (false) More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | Characteristics [get] |
Returns the characteristics information. More... | |
unsafe NXOpen.Point | Corner1 [get, set] |
Returns or sets the first corner of the boundary if the NXOpen.Weld.WeldFillBuilder.BoundaryMethodType.Rectangle option is specified for the boundary type. More... | |
unsafe NXOpen.Point | Corner2 [get, set] |
Returns or sets the second corner of the boundary if the NXOpen.Weld.WeldFillBuilder.BoundaryMethodType.Rectangle option is specified for the boundary type. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance used in processing to determine if two points are coincident. More... | |
unsafe double | ExtendDistance [get, set] |
Returns or sets the distance to extend a strip. More... | |
unsafe double | ExtrudeHeight [get, set] |
Returns or sets the height of the extrusions representing the fill. More... | |
unsafe NXOpen.Weld.WeldFillStripBuilderList | FillStripList [get] |
Returns the fill strip list. More... | |
unsafe NXOpen.Section | InnerBoundary [get] |
Returns the section containing edges of interior openings which indicate that these openings should be filled over. More... | |
unsafe NXOpen.CoordinateSystem | Orientation [get, set] |
Returns or sets the coordinate system that defines the alignment of the strips and rectangle. More... | |
unsafe NXOpen.ScCollector | PlacementFace [get] |
Returns the collector containing the faces to build the fill on. More... | |
unsafe bool | SubdivideRegion [get, set] |
Returns or sets the indication if the fill is to be a collection of rectangles (true), or simply the enclosed boundary area (false). More... | |
unsafe bool | UseSeedFace [get, set] |
Returns or sets the indication if the selected faces should be used as seed faces. More... | |
unsafe double | Width [get, set] |
Returns or sets the width of the rectangles. More... | |
unsafe NXOpen.Weld.WeldFillBuilder.WidthAlongType | WidthAlong [get, set] |
Returns or sets the width of the rectangles will be measured along this direction. More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
A builder used to create or edit a NXOpen.Weld.Fill feature.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateFillBuilder
Default values.
Property | Value |
---|---|
BoundaryMethod |
Rectangle |
ChangeViewOrientation |
0 |
ExtendDistance |
-15.0 (millimeters part), -0.5 (inches part) |
ExtrudeHeight |
1 |
SubdivideRegion |
0 |
Width |
5 |
WidthAlong |
Xc |
Created in NX7.5.0
|
inline |
Delete a fill strip.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
fillStrip | Fill strip to delete. |
|
inline |
Create a new fill strip.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
center | Center of the fill strip |
length | Length of the fill strip |
|
get |
Returns the section defining the boundary if the NXOpen.Weld.WeldFillBuilder.BoundaryMethodType.Curve option is specified for the boundary type.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the type of boundary to create the fill from.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the indication if the view orientation should be changed automatically (true) upon initial creation of rectangles, or not (false)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the characteristics information.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the first corner of the boundary if the NXOpen.Weld.WeldFillBuilder.BoundaryMethodType.Rectangle option is specified for the boundary type.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the second corner of the boundary if the NXOpen.Weld.WeldFillBuilder.BoundaryMethodType.Rectangle option is specified for the boundary type.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the distance tolerance used in processing to determine if two points are coincident.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the distance to extend a strip.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the height of the extrusions representing the fill.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the fill strip list.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
|
get |
Returns the section containing edges of interior openings which indicate that these openings should be filled over.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the coordinate system that defines the alignment of the strips and rectangle.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the collector containing the faces to build the fill on.
Note that during processing additional faces will be obtained by getting adjacent tangent faces (within 45 degrees) so that the boundary of the area is covered. At least one face inside of every boundary must be selected.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indication if the fill is to be a collection of rectangles (true), or simply the enclosed boundary area (false).
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the indication if the selected faces should be used as seed faces.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the width of the rectangles.
Only used if SubdivideRegion is true.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the width of the rectangles will be measured along this direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")