NXOpen .NET Reference Guide
1899
|
Provides methods for access a WeldCpdUtils class object in NX. More...
Public Member Functions | |
unsafe NXOpen.NXObject[] | GetDesignFeatureFromWeldFeature (NXOpen.NXObject featureTag) |
Return Design Features of a given welding joint feature. More... | |
unsafe NXOpen.Curve[] | GetJointCurvesFromWeldFeature (NXOpen.NXObject featureTag) |
Return joint curves of a given welding joint feature. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Provides methods for access a WeldCpdUtils class object in NX.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX9.0.0
|
inline |
Return Design Features of a given welding joint feature.
Created in NX9.0.0
License requirements: None.
featureTag | weld feature |
|
inline |
Return joint curves of a given welding joint feature.
Created in NX9.0.0
License requirements: None.
featureTag | weld feature |
|
get |
Returns the tag of this object.