NXOpen .NET Reference Guide
1899
|
This builder is used to define the bead shape. More...
Public Types | |
enum | Size { Default1, Default2, Default3, Default4, Default5, Custom } |
Settings to indicate which standard size to use from the customer defaults file. More... | |
enum | TriangleMethodType { LegLength, ThroatThickness } |
Settings to indicate the type of method used to build a triangle shape. More... | |
enum | TriangleTypes { OneSided, TwoSided } |
Settings to indicate the type of triangle. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Section | CustomSection [get] |
Returns the section containing the custom bead shape. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | PathLocation [get] |
Returns the location on the path to place the bead shape. More... | |
unsafe double | RectangleBase [get, set] |
Returns or sets the base length of a rectangle shaped bead. More... | |
unsafe double | RectangleHeight [get, set] |
Returns or sets the height of a rectangle shaped bead. More... | |
unsafe double | SemiMajor [get, set] |
Returns or sets the semi the semi major size of an ellipse shaped bead. More... | |
unsafe double | SemiMinor [get, set] |
Returns or sets the semi minor size of an ellipse shaped bead. More... | |
unsafe NXOpen.Weld.WeldBeadSizeBuilder.Size | SizeString [get, set] |
Returns or sets the standard size setting. More... | |
unsafe double | ThroatThickness [get, set] |
Returns or sets the throat thickness of a triangular shaped bead. More... | |
unsafe double | TriangleBase [get, set] |
Returns or sets the horizontal leg length of a triangular shaped bead. More... | |
unsafe double | TriangleHeight [get, set] |
Returns or sets the vertical leg length of a triangular shaped bead. More... | |
unsafe NXOpen.Weld.WeldBeadSizeBuilder.TriangleMethodType | TriangleMethod [get, set] |
Returns or sets the method used to construct the triangle shape. More... | |
unsafe NXOpen.Weld.WeldBeadSizeBuilder.TriangleTypes | TriangleType [get, set] |
Returns or sets the method used to indicate the type of triangle to create. More... | |
unsafe double | TubeDiameter [get, set] |
Returns or sets the diameter size of the tube shape. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
This builder is used to define the bead shape.
To create a new instance of this class, use NXOpen.Weld.WeldBeadBuilder.NewSize
Created in NX7.5.0
Settings to indicate which standard size to use from the customer defaults file.
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the section containing the custom bead shape.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the location on the path to place the bead shape.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the base length of a rectangle shaped bead.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the height of a rectangle shaped bead.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the semi the semi major size of an ellipse shaped bead.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the semi minor size of an ellipse shaped bead.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the standard size setting.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the throat thickness of a triangular shaped bead.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the horizontal leg length of a triangular shaped bead.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the vertical leg length of a triangular shaped bead.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the method used to construct the triangle shape.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the method used to indicate the type of triangle to create.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the diameter size of the tube shape.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")