NXOpen .NET Reference Guide
1899
|
Used to create or edit a point in the list of points for Jointmark More...
Public Types | |
enum | PointPosition { None, MovedAlongGuide, MovedOffGuide } |
The point classification More... | |
Public Member Functions | |
unsafe void | UpdateCsys (NXOpen.Matrix3x3 matrix) |
Update the csys using a new matrix. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle through which X and Y axis to rotate More... | |
unsafe bool | FlipDirection [get, set] |
Returns or sets the flip of Z axis. More... | |
unsafe NXOpen.Features.SelectFeature | MappingFeature [get] |
Returns the selected feature to move to the location specified. More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point at which the feature is created More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Used to create or edit a point in the list of points for Jointmark
To create a new instance of this class, use NXOpen.Weld.JointmarkBuilder.NewPoints
Created in NX9.0.0
|
inline |
Update the csys using a new matrix.
Created in NX10.0.0
License requirements: ugweld ("UG WELD")
matrix | rotate matrix |
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the angle through which X and Y axis to rotate
Created in NX9.0.0
License requirements: ugweld ("UG WELD")
|
getset |
Returns or sets the flip of Z axis.
Z axis representing the normal can be flipped
Created in NX9.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the selected feature to move to the location specified.
Created in NX10.0.0
License requirements: ugweld ("UG WELD")
|
getset |
Returns or sets the point at which the feature is created
Created in NX9.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")