NXOpen .NET Reference Guide
1899
|
Used to set custom edge preparation parameters of a NXOpen.Weld.WeldJoint feaure. More...
Classes | |
struct | FilletSizes |
The structure for defining fillet weld lengths. More... | |
Public Types | |
enum | BodySide { First, Second } |
Settings to indicate the side the positions should be applied to. More... | |
enum | Positions { UpperChamfer, Upper, Middle, Lower, LowerChamfer } |
Settings to indicate the desired position of edge preporation thickness and angle. More... | |
Public Types inherited from NXOpen.Weld.WeldJointBuilder | |
enum | Application { StructureWelding, Routing } |
Application where joints are created. More... | |
enum | CoordinateSystem { Absolute, Ship } |
Coordinate system specification. More... | |
enum | DestinationTypes { WorkPart, NewComponent } |
Where to create new joints. More... | |
enum | SplitTypes { EqualSegments, Limits, Angle, ComputedAngle, Length, None, Skip } |
Joint splitting options. More... | |
enum | Types { CreateAutomatic, CreateManual, CreateMultiple, CreateAttributes } |
Creation method. More... | |
enum | WeldTypes { Any, Groove, Fillet, Corner, Lap, Socket, Mechanical, Sleeve, Boss } |
Weld types. More... | |
Public Member Functions | |
unsafe void | GetEdgePrepValues (NXOpen.Weld.JointExitBuilder.Positions position, out double thickness, out double angle) |
Gets the thickness and angle combination to set for the desired weld position More... | |
unsafe NXOpen.Weld.JointExitBuilder.FilletSizes | GetFilletLengths () |
Gets the fillet weld values for the side of the welding joint. More... | |
unsafe NXOpen.Weld.JointExitBuilder.FilletSizes | GetOppositeFilletLengths () |
Gets the fillet weld values for the opposite side of the welding joint. More... | |
unsafe void | SetBothFilletLengths (NXOpen.Weld.JointExitBuilder.FilletSizes sizes) |
Sets the symmetric fillet weld values for a welding joint. More... | |
unsafe void | SetEdgePrepValues (NXOpen.Weld.JointExitBuilder.Positions position, double thickness, double angle) |
This method should be called multiple times. More... | |
unsafe void | SetFilletLengths (NXOpen.Weld.JointExitBuilder.FilletSizes sizes) |
Sets the fillet weld values for the side of the welding joint. More... | |
unsafe void | SetOppositeFilletLengths (NXOpen.Weld.JointExitBuilder.FilletSizes sizes) |
Sets the fillet weld values for the opposite side of the welding joint. More... | |
Public Member Functions inherited from NXOpen.Weld.WeldJointBuilder | |
unsafe void | AddCharacteristicsInheritaceInformation () |
Add welding characteristics inheritance information. More... | |
unsafe void | CopyLimits (NXOpen.Die.DieLimitsBuilder limits) |
Copy input limits to builder limits More... | |
unsafe NXOpen.Curve | CreateLimitsPath (NXOpen.Curve jointCurve) |
Creates the path to be used for the limits. More... | |
unsafe void | CreateSingleJointFromFeature (NXOpen.Curve featureCurve, bool updateBuilder) |
Creates a joint from a feature. More... | |
unsafe void | Delete () |
Deletes all joints set by NXOpen.Weld.WeldJointBuilder.Joint . More... | |
unsafe void | DeleteAllUnMarkedJoints () |
Deletes any joints that were not marked with a call to NXOpen.Weld.WeldJointBuilder.MarkJointsToKeep . More... | |
unsafe void | DeleteCharacteristicsInheritaceInformation () |
Delete welding characteristics inheritance information. More... | |
unsafe void | FindPortsInParts (NXOpen.Part[] parts, out NXOpen.Routing.Port[] ports) |
Gets ports from the parts. More... | |
unsafe double | GetAngleBetween () |
Gets the angle between the fillet weld mold faces, and the target faces, or butt weld primary and secondary faces. More... | |
unsafe void | GetConnectedParts (out NXOpen.Assemblies.Component[] parts) |
Gets connected parts for joint. More... | |
unsafe bool | GetIsLongPoint () |
Gets the long point status. More... | |
unsafe bool | GetJointChanged (NXOpen.Curve curve) |
Indicates whether joint was changed. More... | |
unsafe NXOpen.Die.DieLimitsBuilder | GetJointLimits (NXOpen.Curve curve) |
Get the limits of an individual joint. More... | |
unsafe bool | GetMidPointInformation (NXOpen.Weld.WeldJointBuilder.CoordinateSystem desiredCoordinateSystem, out NXOpen.Weld.WeldJointBuilder.JointMidPointData jointMidPointData) |
Gets the joint curve mid point, tangent, and face normals at the mid point from the primary and secondary bodies. More... | |
unsafe void | GetNewlyCreatedJoints (out NXOpen.Curve[] curves, out NXOpen.Weld.JointItemBuilder[] newItemBuilder) |
Gets the NXOpen.Weld.JointItemBuilder objects and curves which were just created by NXOpen.Weld.WeldJointBuilder.ShowJoints . More... | |
unsafe double | GetPrimaryThickness (NXOpen.Curve curve) |
Gets the primary thickness for a specified joint More... | |
unsafe double | GetSecondaryThickness (NXOpen.Curve curve) |
Gets the primary secondary for a specified joint More... | |
unsafe NXOpen.Weld.JointItemBuilder | GetSingleJoint (NXOpen.Curve curve) |
Gets the NXOpen.Weld.JointItemBuilder object associated to the input curve. More... | |
unsafe void | GetVariableBevelAngles (out double[] variableAngles) |
Gets variable bevel angles. More... | |
unsafe bool | IsCornerOpen () |
Returns status value of true if corner joint is an open case which means the placement face only touches the target face at the master edge. More... | |
unsafe bool | IsPipeJoint () |
Returns status value of true if this is a pipe welding joint. More... | |
unsafe void | MarkJointsToKeep () |
Marks all currently created welding joints so they do not get deleted when NXOpen.Weld.WeldJointBuilder.DeleteAllUnMarkedJoints is called from the dialog. More... | |
unsafe NXOpen.Weld.JointItemBuilder | NewItem () |
Creates a NXOpen.Weld.JointItemBuilder object. More... | |
unsafe void | SetCallbackMessage (string message) |
Sets a message to display after callback processing ends More... | |
unsafe void | SetErrorMessage (string message) |
Sets an error message to display More... | |
unsafe void | SetJointChanged (NXOpen.Curve curve, bool changed) |
Indicate that joint was changed. More... | |
unsafe void | SetVariableBevelAngles (double[] variableAngles) |
This method is for use with the variable bevel callback. More... | |
unsafe void | ShowJoints () |
Show joints will create joints using the method set by NXOpen.Weld.WeldJointBuilder.Types . More... | |
unsafe void | Split () |
Splits all joints set by NXOpen.Weld.WeldJointBuilder.Joint defined by NXOpen.Weld.WeldJointBuilder.SplitTypes . More... | |
unsafe void | UpdateCollectors (NXOpen.Curve jointCurve) |
Updates the main collectors by copying data from Joint. More... | |
unsafe void | UpdateJointAfterLimitsChange () |
Updates the joint curve after the limits change. More... | |
unsafe void | UpdateJointAfterLimitsChange (NXOpen.Die.DieLimitsBuilder limits) |
Updates the joint curve after the limits change. More... | |
unsafe void | UpdateJointType (NXOpen.Weld.WeldJointBuilder.WeldTypes type) |
Updates all joints set by NXOpen.Weld.WeldJointBuilder.Joint to have the given type. More... | |
Public Member Functions inherited from NXOpen.Weld.StructureWeldBuilder | |
unsafe NXOpen.Assemblies.Component[] | GetCommittedComponents () |
This method returns the component parts that are created by Builder.Commit . More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Annotations.FinishMethod | FinishMethod [get, set] |
Returns or sets the weld finish method More... | |
unsafe double | LeaveLooseEndValue [get, set] |
Returns or sets the leave loose value at the end of the joint curve More... | |
unsafe double | LeaveLooseStartValue [get, set] |
Returns or sets the leave loose value at the start of the joint curve More... | |
unsafe NXOpen.Annotations.Symbol | OtherSideSymbol [get, set] |
Returns or sets the symbol for welding other side when it is not being prepared More... | |
unsafe double | RootOpening [get, set] |
Returns or sets the desired gap between bodies being welded More... | |
unsafe NXOpen.Weld.JointExitBuilder.BodySide | Side [get, set] |
Returns or sets the side edge preparation values will be applied to More... | |
unsafe NXOpen.Annotations.Symbol | SymbolType [get, set] |
Returns or sets the symbol to override the symbol computed from the joint parameters, if NXOpen.Annotations.Symbol is not NXOpen.Annotations.Symbol.None . More... | |
Properties inherited from NXOpen.Weld.WeldJointBuilder | |
unsafe bool | AssociativeSplit [get, set] |
Returns or sets whether split joints should be associative More... | |
unsafe NXOpen.ScCollector | BackingFace [get] |
Returns the backing face. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | BossColorFontWidth [get] |
Returns the color, font, and width of the boss joint curves. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | ButtColorFontWidth [get] |
Returns the color, font, and width of the butt joint curves. More... | |
unsafe bool | CombineConnectedJoints [get, set] |
Returns or sets the indication to combine connected joints if they belong to the same body More... | |
unsafe NXOpen.LineColorFontWidthBuilder | CornerColorFontWidth [get] |
Returns the color, font, and width of the corner joint curves. More... | |
unsafe NXOpen.Weld.WeldJointBuilder.Application | CreatedApplication [get, set] |
Returns or sets the application where joint is created More... | |
unsafe NXOpen.Weld.WeldJointBuilder.Types | CreateMethod [get, set] |
Returns or sets the creation method More... | |
unsafe NXOpen.Weld.WeldJointBuilder.DestinationTypes | Destination [get, set] |
Returns or sets the destination to create new joints More... | |
unsafe bool | DuplicateCheck [get, set] |
Returns or sets the indication to not allow new joints to be created if they are duplicates of exising joints More... | |
unsafe NXOpen.SelectCurveList | Joint [get] |
Returns the welding joint curves. More... | |
unsafe NXOpen.Weld.JointItemBuilderList | JointList [get] |
Returns the list of NXOpen.Weld.JointItemBuilder objects. More... | |
unsafe string | JointPrefix [get, set] |
Returns or sets the prefix for the weld ID attribute, and the prefix for the name of the component if NXOpen.Weld.WeldJointBuilder.DestinationTypes is NXOpen.Weld.WeldJointBuilder.DestinationTypes.NewComponent More... | |
unsafe NXOpen.LineColorFontWidthBuilder | LapColorFontWidth [get] |
Returns the color, font, and width of the lap joint curves. More... | |
unsafe NXOpen.Die.DieLimitsBuilderList | LimitList [get] |
Returns the list of limit builders. More... | |
unsafe NXOpen.Die.DieLimitsBuilder | Limits [get] |
Returns the limits of the joint curve span. More... | |
unsafe NXOpen.ScCollector | MasterEdge [get] |
Returns the master edge of a fillet weld. More... | |
unsafe double | MaximumFaceGap [get, set] |
Returns or sets the maximum face gap used when determining if two bodies intersect. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | MechanicalColorFontWidth [get] |
Returns the color, font, and width of the mechanical joint curves. More... | |
unsafe string | NamePrefix [get, set] |
Returns or sets the prefix used for the welding joint Design Feature name in Collaborative Product Development mode More... | |
unsafe int | NumberSegments [get, set] |
Returns or sets the number of segments to divide a joint when using NXOpen.Weld.WeldJointBuilder.SplitTypes.EqualSegments . More... | |
unsafe NXOpen.ScCollector | PlacementFace [get] |
Returns the placement face of a fillet weld. More... | |
unsafe NXOpen.ScCollector | PrimaryEdge [get] |
Returns the primary edge of a butt weld. More... | |
unsafe NXOpen.ScCollector | PrimaryFace [get] |
Returns the primary face of a butt weld. More... | |
unsafe NXOpen.ScCollector | SecondaryEdge [get] |
Returns the secondary edge of a butt weld. More... | |
unsafe NXOpen.ScCollector | SecondaryFace [get] |
Returns the secondary face of a butt weld. More... | |
unsafe NXOpen.SelectNXObjectList | ShipComponent [get] |
Returns the components on which the welding joints will be created. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | SleeveColorFontWidth [get] |
Returns the color, font, and width of the sleeve joint curves. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | SocketColorFontWidth [get] |
Returns the color, font, and width of the socket joint curves. More... | |
unsafe double | SpacingLength [get, set] |
Returns or sets the spacing length when using NXOpen.Weld.WeldJointBuilder.SplitTypes.Skip . More... | |
unsafe double | SplitAngle [get, set] |
Returns or sets the split angle to divide a joint when using NXOpen.Weld.WeldJointBuilder.SplitTypes.Angle . More... | |
unsafe double | SplitLength [get, set] |
Returns or sets the segment length when using NXOpen.Weld.WeldJointBuilder.SplitTypes.Skip . More... | |
unsafe NXOpen.Weld.WeldJointBuilder.SplitTypes | SplitOption [get, set] |
Returns or sets the method used to split the joint More... | |
unsafe NXOpen.Part | SubsetPart [get, set] |
Returns or sets the subset part where Design Control Elements are to be created More... | |
unsafe NXOpen.ScCollector | TargetFace [get] |
Returns the target face of a fillet weld. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | TJointColorFontWidth [get] |
Returns the color, font, and width of the T-joint curves. More... | |
unsafe NXOpen.Weld.WeldJointBuilder.Types | Type [get, set] |
Returns or sets the creation type More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | WeldingCharacteristics [get] |
Returns the collection of welding characteristics defined by attributes. More... | |
unsafe NXOpen.Weld.WeldJointBuilder.WeldTypes | WeldType [get, set] |
Returns or sets the weld type More... | |
unsafe NXOpen.Part | WorkPart [get, set] |
Returns or sets the saved work part More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Used to set custom edge preparation parameters of a NXOpen.Weld.WeldJoint feaure.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateJointExitBuilder
Default values.
Property | Value |
---|---|
NumberSegments |
2 |
RootOpening |
0 |
SplitAngle |
5.0 |
Created in NX8.0.0
|
inline |
Gets the thickness and angle combination to set for the desired weld position
Created in NX8.0.0
License requirements: None.
position | Position of edge preparation values to set. |
thickness | The thickness depth for this position. |
angle | The angle of edge preporation for this position. |
|
inline |
Gets the fillet weld values for the side of the welding joint.
Created in NX8.0.0
License requirements: None.
|
inline |
Gets the fillet weld values for the opposite side of the welding joint.
Created in NX8.0.0
License requirements: None.
|
inline |
Sets the symmetric fillet weld values for a welding joint.
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
sizes | The symmetric fillet sizes for both sides of the welding joint |
|
inline |
This method should be called multiple times.
First set the BodySide then call this method for each Position. For Butt welds this function should be used to set each side. After the primary side is set, change the BodySide and call this method for the secondary side. For Fillet welds, only the primary side needs to be set.
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
position | Position of edge preparation values to set. |
thickness | The thickness depth for this position. |
angle | The angle of edge preporation for this position. |
|
inline |
Sets the fillet weld values for the side of the welding joint.
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
sizes | The fillet sizes for the side of the welding joint |
|
inline |
Sets the fillet weld values for the opposite side of the welding joint.
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
sizes | The fillet sizes for the opposite side of the welding joint |
|
getset |
Returns or sets the weld finish method
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the leave loose value at the end of the joint curve
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the leave loose value at the start of the joint curve
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the symbol for welding other side when it is not being prepared
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the desired gap between bodies being welded
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the side edge preparation values will be applied to
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the symbol to override the symbol computed from the joint parameters, if NXOpen.Annotations.Symbol is not NXOpen.Annotations.Symbol.None .
Currently only NXOpen.Annotations.Symbol.JButt and NXOpen.Annotations.Symbol.UButt are implemented. All other values will be treated as NXOpen.Annotations.Symbol.None
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")