NXOpen .NET Reference Guide
1899
|
Represents a Weld Fillet Feature. More...
Public Member Functions | |
unsafe void | GetFeatureDiagnostics (out int[] diagnosticCodes) |
Returns the feature diagnostic information, warning, or error codes. More... | |
unsafe string | GetFeatureIconName () |
Gets the feature icon name. More... | |
unsafe int | GetFeatureLayer () |
Gets the feature layer. More... | |
unsafe int | GetFeatureObjectColor () |
Gets the feature color. More... | |
unsafe void | GetFeatureReferenceSets (out NXOpen.ReferenceSet[] refSet) |
Gets all the reference sets that this feature is a member of. More... | |
unsafe void | GetFeatureReferenceSetStrings (out string[] refSet) |
Gets all the reference sets that this feature is a member of. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.Feature | |
enum | BooleanType { Create, Unite, Subtract, Intersect, EmbossNormalSide = 8, EmbossOppositeNormalSide } |
Boolean operation type. More... | |
enum | DiagnosticType { Information = 1, Warning } |
Diagnostic type More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Features.Feature | |
unsafe int | AlgorithmVersion [get] |
Returns the algorithm version of the feature More... | |
unsafe NXOpen.Features.IContainerFeature | ContainerFeature [get] |
Returns the container feature for this feature. More... | |
unsafe string | FeatureType [get] |
Returns the feature type More... | |
unsafe bool | IsContainedFeature [get] |
Returns true if the feature is a contained feature. More... | |
unsafe bool | IsInternal [get] |
Returns true if the feature is internal. More... | |
unsafe NXOpen.Point3d | Location [get] |
Returns the location of the feature More... | |
unsafe bool | Suppressed [get] |
Returns the suppression status of the feature More... | |
unsafe int | Timestamp [get] |
Returns the timestamp of the feature More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a Weld Fillet Feature.
This is the new Fillet Dialog introduced in 8.0
To create or edit an instance of this class, use NXOpen.Weld.FilletBuilder
Created in NX8.0.0
|
inline |
Returns the feature diagnostic information, warning, or error codes.
Created in NX11.0.0
License requirements: None.
diagnosticCodes | the information, warning, or error codes for this feature. |
Implements NXOpen.Weld.IFeature.
|
inline |
Gets the feature icon name.
Created in NX12.0.0
License requirements: None.
Implements NXOpen.Weld.IFeature.
|
inline |
Gets the feature layer.
Created in NX12.0.0
License requirements: None.
Implements NXOpen.Weld.IFeature.
|
inline |
Gets the feature color.
Created in NX12.0.0
License requirements: None.
Implements NXOpen.Weld.IFeature.
|
inline |
Gets all the reference sets that this feature is a member of.
Created in NX12.0.0
License requirements: None.
refSet |
Implements NXOpen.Weld.IFeature.
|
inline |
Gets all the reference sets that this feature is a member of.
Created in NX12.0.0
License requirements: None.
refSet |
Implements NXOpen.Weld.IFeature.