NXOpen .NET Reference Guide
1899
|
Represents a builder to run the Connected Face Finder operation. More...
Public Member Functions | |
unsafe void | PerformAnalysis () |
Process the selected retained welds and populate the list with appropriate faces to reconnect the weld too. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Weld.ConnectionFinderBuilder | ConnectionFinder [get] |
Returns the connection finder object that manages the interaction. More... | |
unsafe bool | ListFeatureSet [get, set] |
Returns or sets the option if set to true will list the search results according to the feature sets that the specified weld point belongs to. More... | |
unsafe NXOpen.SelectTaggedObjectList | RetainedWelds [get] |
Returns the retained weld objects that need to be reconnected. More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a builder to run the Connected Face Finder operation.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateConnectedFaceFinderBuilder
Default values.
Property | Value |
---|---|
ConnectionFinder.Filter |
All |
ConnectionFinder.ListFeatureSet |
1 |
ConnectionFinder.UpdateCoordinateSystem |
1 |
Created in NX9.0.0
|
inline |
Process the selected retained welds and populate the list with appropriate faces to reconnect the weld too.
Created in NX9.0.0
License requirements: ugweld ("UG WELD")
|
get |
Returns the connection finder object that manages the interaction.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the option if set to true will list the search results according to the feature sets that the specified weld point belongs to.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the retained weld objects that need to be reconnected.
Created in NX9.0.0
License requirements: None.