NXOpen .NET Reference Guide
1899
|
Represents a NXOpen.WavefrontObjImporter to be used when importing OBJ Data This class is created using NXOpen.DexManager . More...
Public Types | |
enum | GroupsEnum { NodeNames, Assembly, Off } |
how to interpret the OBJ groups More... | |
enum | ImportAsOption { ConvergentGeometry, SubdivisionGeometry } |
Import As options More... | |
enum | ImportToOption { WorkPart, NewPart } |
Import To Option More... | |
enum | MessageEnum { None, Informational, Warning, Error, Debug, All } |
Messages output when opening the file. More... | |
enum | UnitsEnum { Millimeters, Inches, Meters, Centimeters, Feet, Microns } |
Units of the the OBJ file. More... | |
Public Types inherited from NXOpen.BaseImporter | |
enum | Mode { NativeFileSystem, Teamcenter } |
Input file mode More... | |
Properties | |
unsafe bool | CanCreateSingleFeature [get, set] |
Returns or sets the create single feature flag - create one or (if possible) multiple subdivision geometry features More... | |
unsafe bool | Cleanup [get, set] |
Returns or sets the option to clean up all mesh defects on import More... | |
unsafe bool | FileOpenFlag [get, set] |
Returns or sets the file open flag - set this to false if doing file import More... | |
unsafe NXOpen.WavefrontObjImporter.ImportAsOption | ImportAs [get, set] |
Returns or sets the import as option - import as facet geometry or as subdivision geometry More... | |
unsafe NXOpen.WavefrontObjImporter.GroupsEnum | ImportGroups [get, set] |
Returns or sets the method of interpreting OBJ groups More... | |
unsafe NXOpen.WavefrontObjImporter.ImportToOption | ImportTo [get, set] |
Returns or sets the import to option - import to new part or work part. More... | |
unsafe NXOpen.WavefrontObjImporter.UnitsEnum | ImportUnits [get, set] |
Returns or sets the units to convert from when loading Obj files More... | |
unsafe NXOpen.WavefrontObjImporter.MessageEnum | Messages [get, set] |
Returns or sets the message level for syslog messages when loading Obj files More... | |
unsafe string | OutputFile [get, set] |
Returns or sets the output file - name of a file to which we are importing part More... | |
unsafe bool | ReverseNames [get, set] |
Returns or sets the ReverseNames - if set to true then group names will be processed right-to-left More... | |
unsafe bool | ShowInformationWindowFlag [get, set] |
Returns or sets the information flag - set this to true to display info in window More... | |
Properties inherited from NXOpen.BaseImporter | |
unsafe string | InputFile [get, set] |
Returns or sets the input file - name of a file which is being imported More... | |
Properties inherited from NXOpen.DexBuilder | |
unsafe bool | ProcessHoldFlag [get, set] |
Returns or sets the process hold flag - set to true if user wants to wait until transaltion process gets completed More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.BaseImporter | |
unsafe NXOpen.BaseImporter.Mode | GetMode () |
Get mode - native/managed More... | |
unsafe void | SetMode (NXOpen.BaseImporter.Mode mode) |
Set mode - native/managed More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.WavefrontObjImporter to be used when importing OBJ Data This class is created using NXOpen.DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen.DexManager.CreateWavefrontObjImporter
Default values.
Property | Value |
---|---|
ImportAs |
ConvergentGeometry |
ImportGroups |
NodeNames |
ImportTo |
WorkPart |
ImportUnits |
Millimeters |
Messages |
None |
ReverseNames |
0 |
ShowInformationWindowFlag |
0 |
Created in NX11.0.0
|
getset |
Returns or sets the create single feature flag - create one or (if possible) multiple subdivision geometry features
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to clean up all mesh defects on import
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the file open flag - set this to false if doing file import
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the import as option - import as facet geometry or as subdivision geometry
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the method of interpreting OBJ groups
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the import to option - import to new part or work part.
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the units to convert from when loading Obj files
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the message level for syslog messages when loading Obj files
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the output file - name of a file to which we are importing part
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the ReverseNames - if set to true then group names will be processed right-to-left
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the information flag - set this to true to display info in window
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.