NXOpen .NET Reference Guide
1899
|
Represents a NXOpen.WavefrontObjCreator to be used when exporting the OBJ Data This class is created using NXOpen.DexManager . More...
Public Types | |
enum | ExportAsOption { FacetGeometry, SubdivisionGeometry } |
Export as options More... | |
enum | ExportFromOption { DisplayPart, ExistingPart } |
Export from options More... | |
enum | UnitsEnum { Millimeters, Inches, Meters, Centimeters, Feet, Microns } |
Units of the the OBJ file. More... | |
Public Types inherited from NXOpen.BaseCreator | |
enum | ExportDestinationOption { NativeFileSystem, Teamcenter } |
Export to destinationoptions More... | |
Properties | |
unsafe double | AngularTolerance [get, set] |
Returns or sets the angular tolerance option - will determine how precise xt brep is tessellated More... | |
unsafe double | ChordalTolerance [get, set] |
Returns or sets the chordal tolerance option - will determine how precise xt brep is tessellated More... | |
unsafe NXOpen.WavefrontObjCreator.ExportAsOption | ExportAs [get, set] |
Returns or sets the export as option - export as subdivision geometry or as a facet/convergent body if false More... | |
unsafe NXOpen.WavefrontObjCreator.ExportFromOption | ExportFrom [get, set] |
Returns or sets the export from option - will determine if data from display part or existing part is exported More... | |
unsafe NXOpen.ObjectSelector | ExportSelectionBlock [get] |
Returns the export selection block - the object selection will be done by this block. More... | |
unsafe NXOpen.WavefrontObjCreator.UnitsEnum | ExportUnits [get, set] |
Returns or sets the units to convert to when exporting OBJ files More... | |
unsafe NXOpen.Features.SelectFeatureList | FeatureSelector [get] |
Returns the subdivision feature to export More... | |
unsafe bool | FileSaveFlag [get, set] |
Returns or sets the FileSaveAs - indicates whether file is being exported via File->Save As More... | |
unsafe bool | FlattenAssemblyStructure [get, set] |
Returns or sets the flattenAssemblyStructure - the indicator for whether to flatten assembly structure within the OBJ file More... | |
unsafe string | InputFile [get, set] |
Returns or sets the inputFile - the data to be exported will be read from this file More... | |
Properties inherited from NXOpen.BaseCreator | |
unsafe string | DatasetName [get, set] |
Returns or sets the dataset name - Name of dataset being created More... | |
unsafe NXOpen.BaseCreator.ExportDestinationOption | ExportDestination [get, set] |
Returns or sets the export to - determines whether exporting to Teamcenter or Native file system More... | |
unsafe string | OutputFile [get, set] |
Returns or sets the output file - filepath for output file More... | |
unsafe string | OutputFileExtension [get, set] |
Returns or sets the output file extension - Extension of output file being created More... | |
Properties inherited from NXOpen.DexBuilder | |
unsafe bool | ProcessHoldFlag [get, set] |
Returns or sets the process hold flag - set to true if user wants to wait until transaltion process gets completed More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.WavefrontObjCreator to be used when exporting the OBJ Data This class is created using NXOpen.DexManager .
NULL object will be returned from Commit().
To create a new instance of this class, use NXOpen.DexManager.CreateWavefrontObjCreator
Default values.
Property | Value |
---|---|
AngularTolerance |
18.0 |
ChordalTolerance |
0.08 (millimeters part), 0.003 (inches part) |
ExportFrom |
DisplayPart |
ExportUnits |
Millimeters |
Created in NX1872.0.0
|
getset |
Returns or sets the angular tolerance option - will determine how precise xt brep is tessellated
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the chordal tolerance option - will determine how precise xt brep is tessellated
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the export as option - export as subdivision geometry or as a facet/convergent body if false
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the export from option - will determine if data from display part or existing part is exported
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the export selection block - the object selection will be done by this block.
Created in NX1872.0.0
License requirements: None.
|
getset |
Returns or sets the units to convert to when exporting OBJ files
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the subdivision feature to export
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the FileSaveAs - indicates whether file is being exported via File->Save As
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flattenAssemblyStructure - the indicator for whether to flatten assembly structure within the OBJ file
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the inputFile - the data to be exported will be read from this file
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.