NXOpen .NET Reference Guide
1899
|
A collection of visual reports. More...
Public Member Functions | |
unsafe NXOpen.VisualReporting.VisualReport | FindObject (string journalIdentifier) |
Finds the NXOpen.VisualReporting.VisualReport with the given identifier as recorded in a journal. More... | |
NXOpen.VisualReporting.VisualReport[] | ToArray () |
Returns an array of NXOpen.VisualReporting.VisualReport objects. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
A collection of visual reports.
To obtain an instance of this class, refer to NXOpen.VisualReporting.VisualReportManager
Created in NX7.0.0
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Finds the NXOpen.VisualReporting.VisualReport with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX7.0.0
License requirements: None.
journalIdentifier | Filename of the visual report to be found |
|
inline |
Returns an array of NXOpen.VisualReporting.VisualReport objects.
|
get |
Returns the tag of this object.