NXOpen .NET Reference Guide
1899
|
Represents a Specify Date Builder More...
Properties | |
unsafe NXOpen.DateBuilder | Date [get] |
Returns the date More... | |
unsafe string | DateString [get] |
Returns the current date as string More... | |
unsafe string | RelativeDateString [get, set] |
Returns or sets the current relative date string More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Specify Date Builder
To create a new instance of this class, use NXOpen.VisualReporting.VisualReportManager.CreateSpecifyDateBuilder
Created in NX8.0.0
|
get |
Returns the date
Created in NX8.0.0
License requirements: None.
|
get |
Returns the current date as string
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the current relative date string
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.