NXOpen .NET Reference Guide
1899
|
Represents all view dependent display operations More...
Public Types | |
enum | Font { Invisible, Solid, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed, Object, Eight = 11, Nine, Ten, Eleven } |
specifies the font for wireframe edits More... | |
enum | PartialShading { NoChange, Original, No, Yes } |
specifies the partial shading options for shading edits More... | |
enum | Translucency { NoChange, Original, Yes } |
specifies the translucency options for shading edits More... | |
enum | Width { Normal, Thick, Thin, Object, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies the width for wireframe edits More... | |
Public Member Functions | |
unsafe void | ApplySegmentEdit (NXOpen.DisplayableObject @object, NXOpen.NXColor color, NXOpen.ViewDependentDisplayManager.Font font, NXOpen.ViewDependentDisplayManager.Width width, double[] segmentStart, double[] segmentEnd) |
Applies a wireframe edit to specified objects in a view. More... | |
unsafe void | ApplySegmentEdit (NXOpen.DisplayableObject @object, NXOpen.ViewDependentDisplayManager.Font font, NXOpen.ViewDependentDisplayManager.Width width, double[] segmentStart, double[] segmentEnd) |
Applies a wireframe edit to specified objects in a view when the color is the original color More... | |
unsafe void | ApplyShadeEdit (NXOpen.NXColor shadeColor, NXOpen.ViewDependentDisplayManager.PartialShading partialShading, NXOpen.ViewDependentDisplayManager.Translucency translucencyOption, int translucencyScale, NXOpen.DisplayableObject[] objects) |
Applies a shading edit to specified faces and/or bodies in a view. More... | |
unsafe void | ApplyShadeEdit (NXOpen.ViewDependentDisplayManager.PartialShading partialShading, NXOpen.ViewDependentDisplayManager.Translucency translucencyOption, int translucencyScale, NXOpen.DisplayableObject[] objects) |
Applies a shading edit to specified faces and/or bodies in a view when shade color is original color More... | |
unsafe void | ApplyWireframeEdit (NXOpen.NXColor color, NXOpen.ViewDependentDisplayManager.Font font, NXOpen.ViewDependentDisplayManager.Width width, NXOpen.DisplayableObject[] objects) |
Applies a wireframe edit to specified objects in a view. More... | |
unsafe void | ApplyWireframeEdit (NXOpen.ViewDependentDisplayManager.Font font, NXOpen.ViewDependentDisplayManager.Width width, NXOpen.DisplayableObject[] objects) |
Applies a wireframe edit to specified objects in a view when the color is the original color More... | |
unsafe void | Erase (NXOpen.DisplayableObject[] objects) |
Erases specified objects in a view. More... | |
unsafe void | MoveToModel (NXOpen.DisplayableObject[] objects) |
Moves view objects to model. More... | |
unsafe void | MoveToView (NXOpen.DisplayableObject[] objects) |
Moves model objects to view. More... | |
unsafe void | RemoveAllEdits () |
Removes all edits and erasures from all objects in a view. More... | |
unsafe void | RemoveEdit (NXOpen.DisplayableObject[] objects) |
Removes edits from specified objects in a view. More... | |
unsafe void | RemoveErasure (NXOpen.DisplayableObject[] objects) |
Removes erasures from specified objects in a view. More... | |
unsafe void | RemoveErasureOnObjectAndSubobjects (NXOpen.DisplayableObject[] objects, bool removeFromSubObjects) |
Removes erasures from specified objects and optional subobjects in a view. More... | |
unsafe void | SetBackground (NXOpen.DisplayableObject[] objects) |
Sets visibility of background objects. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents all view dependent display operations
To obtain an instance of this class, refer to NXOpen.View
Created in NX5.0.0
specifies the font for wireframe edits
|
inline |
Applies a wireframe edit to specified objects in a view.
Created in NX5.0.0
License requirements: None.
object | |
color | |
font | |
width | |
segmentStart | The length of the segment_start and segment_end arrays must match. |
segmentEnd | The length of the segment_start and segment_end arrays must match. |
|
inline |
Applies a wireframe edit to specified objects in a view when the color is the original color
Created in NX6.0.3
License requirements: None.
object | |
font | |
width | |
segmentStart | The length of the segment_start and segment_end arrays must match. |
segmentEnd | The length of the segment_start and segment_end arrays must match. |
|
inline |
Applies a shading edit to specified faces and/or bodies in a view.
Created in NX5.0.0
License requirements: None.
shadeColor | |
partialShading | |
translucencyOption | |
translucencyScale | new translucency value in the range 0 to 100 |
objects |
|
inline |
Applies a shading edit to specified faces and/or bodies in a view when shade color is original color
Created in NX6.0.3
License requirements: None.
partialShading | |
translucencyOption | |
translucencyScale | new translucency value in the range 0 to 100 |
objects |
|
inline |
Applies a wireframe edit to specified objects in a view.
Created in NX5.0.0
License requirements: None.
color | |
font | |
width | |
objects |
|
inline |
Applies a wireframe edit to specified objects in a view when the color is the original color
Created in NX6.0.3
License requirements: None.
font | |
width | |
objects |
|
inline |
Erases specified objects in a view.
Created in NX5.0.0
License requirements: None.
objects |
|
inline |
Moves view objects to model.
Created in NX5.0.0
License requirements: None.
objects |
|
inline |
Moves model objects to view.
Created in NX5.0.0
License requirements: None.
objects |
|
inline |
Removes all edits and erasures from all objects in a view.
Created in NX5.0.0
License requirements: None.
|
inline |
Removes edits from specified objects in a view.
Created in NX5.0.0
License requirements: None.
objects |
|
inline |
Removes erasures from specified objects in a view.
Created in NX5.0.0
Deprecated in NX11.0.0. Use NXOpen.ViewDependentDisplayManager.RemoveErasureOnObjectAndSubobjects instead.
License requirements: None.
objects |
|
inline |
Removes erasures from specified objects and optional subobjects in a view.
Created in NX11.0.0
License requirements: None.
objects | |
removeFromSubObjects |
|
inline |
Sets visibility of background objects.
Created in NX5.0.0
License requirements: None.
objects |
|
get |
Returns the tag of this object.