NXOpen .NET Reference Guide
1899
|
Represents a NX NXOpen.Validate.Parser . More...
Public Types | |
enum | DataSourceTypes { MostRecentRun, ResultFromPart, ResultFromTeamcenter, ResultFromNXChecks, ResultFromLogFile } |
The data source type of check result. More... | |
Public Member Functions | |
unsafe void | ClearResultObjects () |
Clears result objects More... | |
unsafe void | Commit () |
Runs parsing process More... | |
unsafe int | DeleteResult (NXOpen.Validate.ResultObject resultObject) |
Deletes result object, return error code More... | |
unsafe NXOpen.ErrorList | DeleteResultObject (NXOpen.Validate.ResultObject resultObject) |
Deletes result object, return error list More... | |
unsafe void | GetObjectResultObjects (NXOpen.Validate.ResultObject resultObject, out NXOpen.Validate.ResultObject[] objectResultObject) |
Gets entity result objects from input object More... | |
unsafe void | GetObjectSetResultObjects (NXOpen.Validate.ResultObject resultObject, out NXOpen.Validate.ResultObject[] objectSetResultObject) |
Gets entity set result objects from input object More... | |
unsafe void | GetPartResultObjects (out NXOpen.Validate.ResultObject[] partResultObject) |
Gets part result objects More... | |
unsafe void | GetProfileResultObjects (out NXOpen.Validate.ResultObject[] profileResultObject) |
Gets profile result objects More... | |
unsafe void | GetProfileResultObjects (NXOpen.Validate.ResultObject resultObject, out NXOpen.Validate.ResultObject[] profileResultObject) |
Gets profile result objects from input object More... | |
unsafe void | GetTestResultObjects (out NXOpen.Validate.ResultObject[] testResultObject) |
Gets test result objects More... | |
unsafe void | GetTestResultObjects (NXOpen.Validate.ResultObject resultObject, out NXOpen.Validate.ResultObject[] testResultObject) |
Gets test result objects from input object More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Validate.Parser.DataSourceTypes | DataSource [get, set] |
Returns or sets the result data source type More... | |
unsafe int | MaxDisplayObjects [get, set] |
Returns or sets the Max entity count to display of current module More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NX NXOpen.Validate.Parser .
To create a new instance of this class, use NXOpen.Validate.ValidationManager.CreateParser
Created in NX7.5.0
|
inline |
Clears result objects
Created in NX7.5.0
License requirements: None.
|
inline |
Runs parsing process
Created in NX7.5.0
License requirements: None.
|
inline |
Deletes result object, return error code
Created in NX8.0.3
License requirements: None.
resultObject |
|
inline |
Deletes result object, return error list
Created in NX7.5.0
License requirements: None.
resultObject |
|
inline |
Gets entity result objects from input object
Created in NX7.5.0
License requirements: None.
resultObject | |
objectResultObject |
|
inline |
Gets entity set result objects from input object
Created in NX7.5.0
License requirements: None.
resultObject | |
objectSetResultObject |
|
inline |
Gets part result objects
Created in NX7.5.0
License requirements: None.
partResultObject |
|
inline |
Gets profile result objects
Created in NX7.5.0
License requirements: None.
profileResultObject |
|
inline |
Gets profile result objects from input object
Created in NX7.5.0
License requirements: None.
resultObject | |
profileResultObject |
|
inline |
Gets test result objects
Created in NX7.5.0
License requirements: None.
testResultObject |
|
inline |
Gets test result objects from input object
Created in NX7.5.0
License requirements: None.
resultObject | |
testResultObject |
|
getset |
Returns or sets the result data source type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Max entity count to display of current module
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.