NXOpen .NET Reference Guide
1899
|
Maintains a mapping between Tags and objects. More...
Public Member Functions | |
TaggedObject | GetTaggedObject (Tag objectTag) |
Returns the object corresponding to a tag. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Static Public Member Functions | |
static TaggedObject | Get (Tag objectTag) |
Returns the object corresponding to a tag. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Maintains a mapping between Tags and objects.
This class can be used to help use methods in the NXOpen.UF namespace together with objects in the NXOpen namespace. Use the method BaseSession.GetObjectManager to get an object instance of this class.
|
inlinestatic |
Returns the object corresponding to a tag.
The object that is returned by this method is unique for given tag while that tag is alive. The Tag property of the object will return the tag with which it was obtained by this method. Methods in classes in the NXOpen.UF namespace may return tags and Get can be used to obtain the corresponding object.
objectTag | Tag for which an object is wanted. |
|
inline |
Returns the object corresponding to a tag.
Use this method in a remoting application.
The object that is returned by this method is unique for given tag while that tag is alive. The Tag property of the object will return the tag with which it was obtained by this method. Methods in classes in the NXOpen.UF namespace may return tags and GetTaggedObject can be used to obtain the corresponding object.
objectTag | Tag for which an object is wanted. |