NXOpen .NET Reference Guide
1899
|
Provides methods for update and delete. More...
Public Types | |
enum | FailureOption { NoOption, Undo, Suppress, SuppressAll, Accept, AcceptAll, Delete, DeleteDependents, Interrupt } |
Specifies the action to take when an object fails to update. More... | |
enum | Option { Now, Later } |
Specifies whether a method should perform an update or not. More... | |
Public Member Functions | |
unsafe int | AddObjectsToDeleteList (NXOpen.TaggedObject[] objects) |
Adds objects to the global delete list. More... | |
unsafe int | AddToDeleteList (NXOpen.NXObject[] objects) |
Adds objects to the global delete list. More... | |
unsafe int | AddToDeleteList (NXOpen.TaggedObject @object) |
Adds an object to the global delete list. More... | |
unsafe void | ClearDeleteList () |
Clears the contents of the global delete list. More... | |
unsafe void | ClearErrorList () |
Clears the update error list. More... | |
unsafe void | DoAssemblyConstraintsUpdate (NXOpen.Session.UndoMarkId undoMarkId) |
Performs an assembly constraints update. More... | |
unsafe void | DoAssemblyConstraintsUpdateInPart (NXOpen.Part partTag, NXOpen.Session.UndoMarkId undoMarkId) |
Performs an assembly constraints update. More... | |
unsafe void | DoInterpartUpdate (NXOpen.Session.UndoMarkId undoMark) |
Performs an interpart update. More... | |
unsafe int | DoUpdate (NXOpen.Session.UndoMarkId undoMark) |
Updates the current session More... | |
unsafe void | EndLocalUpdate () |
Ends the local update session, and clears the update mark for that session. More... | |
unsafe NXOpen.Update.FailureOption | GetDefaultUpdateFailureAction () |
Gets the default action to take when an object fails to update. More... | |
unsafe NXOpen.NXObject[] | GetDeleteList () |
Returns the global delete list More... | |
unsafe NXOpen.TaggedObject[] | GetObjectsOnDeleteList () |
Returns the objects on the global delete list. More... | |
unsafe bool | GetUpdateLock () |
Gets the update lock status. More... | |
unsafe void | LogForUpdate (NXOpen.TaggedObject objectToUpdate) |
Logs an object for update. More... | |
unsafe void | MakeUpToDate (NXOpen.NXObject[] objects, NXOpen.Session.UndoMarkId undoMarkId) |
Updates all given out-of-date features or expressions to make them up to date More... | |
unsafe void | RemoveFromDeleteList (NXOpen.NXObject[] objects) |
Removes objects from the global delete list. More... | |
unsafe void | RemoveObjectsFromDeleteList (NXOpen.TaggedObject[] objects) |
Removes objects from the global delete list. More... | |
unsafe void | RemoveUpdateFailureAction (NXOpen.TaggedObject @object) |
Removes the update failure action for an object. More... | |
unsafe void | SetDefaultUpdateFailureAction (NXOpen.Update.FailureOption failureAction) |
Sets the default action to take when an object fails to update. More... | |
unsafe void | SetPropagateDelete (bool propagateToDelete) |
Sets the propagate delete for update More... | |
unsafe void | SetUpdateFailureAction (NXOpen.TaggedObject @object, NXOpen.Update.FailureOption failureAction) |
Sets the update failure action for an object. More... | |
unsafe void | SetUpdateLock (bool @lock) |
Sets the update lock to lock and unlock updates. More... | |
unsafe void | StartLocalUpdate () |
Starts a local update session, and sets an update mark for that session. More... | |
unsafe void | UndelayObjectUpdate (NXOpen.TaggedObject objectToUpdate) |
Undelay an Object More... | |
unsafe void | UpdateAllIntrapartPartModulesInPart (NXOpen.Part partTag, NXOpen.Session.UndoMarkId undoMarkId) |
Updates all out-of-date intrapart part modules More... | |
unsafe void | UpdateAllLinkedPartModulesInPart (NXOpen.Part partTag, NXOpen.Session.UndoMarkId undoMarkId) |
Updates all linked part modules in the part More... | |
unsafe void | UpdateAllProductInterfaceInPart (NXOpen.Part partTag, NXOpen.Session.UndoMarkId undoMarkId) |
Updates all out-of-date product interfaces More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | AssemblyConstraintsDelay [get, set] |
Returns or sets the state of the assembly constraints delay flag. More... | |
unsafe NXOpen.ErrorList | ErrorList [get] |
Returns the list of all the errors that the Update module has encountered since the last time that the list was cleared. More... | |
unsafe bool | InterpartDelay [get, set] |
Returns or sets the state of the interpart delay flag. More... | |
unsafe bool | IntrapartPartModuleDelay [get, set] |
Returns or sets the delay status for intrapart part modules delays More... | |
unsafe bool | ProductInterfaceDelay [get, set] |
Returns or sets the delay status for product interface delays More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Provides methods for update and delete.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX3.0.0
Specifies the action to take when an object fails to update.
enum NXOpen.Update.Option |
Specifies whether a method should perform an update or not.
Methods that choose not to perform an update will need to call NXOpen.Update.DoUpdate at a later time. Some methods in the Common API may perform an update. In an effort to improve performance, these methods take an option as input to not perform an update. For example, a method called in a loop may set the option to not update and then perform an explicit update after the loop completes.
Enumerator | |
---|---|
Now |
Perform an update immediately |
Later |
Do not perform an update |
|
inline |
Adds objects to the global delete list.
The objects in the global delete list will be deleted when the next update is performed. An update can be performed through the NXOpen.Update.DoUpdate method.
Note: if you are removing objects from a sketch, NXOpen.Sketch.DeleteObjects should be used instead.
Created in NX11.0.0
License requirements: None.
objects | The objects to be deleted |
|
inline |
Adds objects to the global delete list.
The objects in the global delete list will be deleted when the next update is performed. An update can be performed through the NXOpen.Update.DoUpdate method.
Note: if you are removing objects from a sketch, NXOpen.Sketch.DeleteObjects should be used instead.
Created in NX3.0.0
Deprecated in NX12.0.0. Use Update.AddObjectsToDeleteList instead.
License requirements: None.
objects | The objects to be deleted |
|
inline |
Adds an object to the global delete list.
The objects in the global delete list will be deleted when the next update is performed. An update can be performed through the NXOpen.Update.DoUpdate method.
Note: if you are removing objects from a sketch, NXOpen.Sketch.DeleteObjects should be used instead.
Created in NX3.0.0
License requirements: None.
object | The object to be deleted |
|
inline |
Clears the contents of the global delete list.
Clearing the global delete list does not delete any of the objects on the list.
Created in NX3.0.0
License requirements: None.
|
inline |
Clears the update error list.
See NXOpen.Update.ErrorList for more information about the update error list.
Created in NX3.0.0
License requirements: None.
|
inline |
Performs an assembly constraints update.
This ensures that all parts containing out-of-date assembly constraints in this session are updated.
Created in NX7.5.0
License requirements: None.
undoMarkId | If any update error occurs, the system will roll back to this undo mark. |
|
inline |
Performs an assembly constraints update.
This ensures that the specified part containing out-of-date assembly constraints is updated.
Created in NX7.5.0
License requirements: None.
partTag | |
undoMarkId | If any update error occurs, the system will roll back to this undo mark. |
|
inline |
Performs an interpart update.
This ensures that all parts in the session are updated with respect to any changes on other loaded parts. Note that this update will always occur regardless of the state of the interpart delay flag. See NXOpen.Update.InterpartDelay
Created in NX3.0.0
License requirements: None.
undoMark | If any update error occurs, the system will roll back to this undo mark. |
|
inline |
Updates the current session
Created in NX3.0.0
License requirements: None.
undoMark | If any update error occurs, the system will roll back to this undo mark and throw an exception. |
|
inline |
Ends the local update session, and clears the update mark for that session.
See NXOpen.Update.StartLocalUpdate for details about the local update session.
Created in NX7.5.1
License requirements: None.
|
inline |
Gets the default action to take when an object fails to update.
An object will execute the default update failure action if it fails to update. The default update failure action is executed on a failing object even if there is a specific update action set for that object.
Created in NX9.0.0
License requirements: None.
|
inline |
Returns the global delete list
Created in NX3.0.0
Deprecated in NX12.0.0. Use Update.GetObjectsOnDeleteList instead.
License requirements: None.
|
inline |
Returns the objects on the global delete list.
Created in NX11.0.0
License requirements: None.
|
inline |
Gets the update lock status.
Also see NXOpen.Update.SetUpdateLock
Created in NX7.5.5
License requirements: None.
|
inline |
Logs an object for update.
Created in NX7.5.3
License requirements: None.
objectToUpdate | The object to be updated |
|
inline |
Updates all given out-of-date features or expressions to make them up to date
Created in NX9.0.0
License requirements: None.
objects | The objects to be made up to date |
undoMarkId | If any update error occurs, the system will roll back to this undo mark. |
|
inline |
Removes objects from the global delete list.
Note: if the object is not in the delete list, it will be ignored. An exception will not be raised.
Created in NX3.0.0
Deprecated in NX12.0.0. Use Update.RemoveObjectsFromDeleteList instead.
License requirements: None.
objects | The objects to be removed from the delete list |
|
inline |
Removes objects from the global delete list.
Note: if an object is not in the delete list, it will be ignored. An exception will not be raised.
Created in NX11.0.0
License requirements: None.
objects | The objects to be removed from the delete list |
|
inline |
Removes the update failure action for an object.
Created in NX7.5.0
License requirements: None.
object | The object that fails to update |
|
inline |
Sets the default action to take when an object fails to update.
An object will execute the default update failure action if it fails to update. The default update failure action is executed on a failing object even if there is a specific update action set for that object.
Created in NX9.0.0
License requirements: None.
failureAction | The default update failure action |
|
inline |
Sets the propagate delete for update
Created in NX12.0.0
License requirements: None.
propagateToDelete |
|
inline |
Sets the update failure action for an object.
An object will execute this update failure action if it fails to update. If there is a default update failure action defined, that action overrides any specific update failure action set for an object.
Created in NX7.5.0
License requirements: None.
object | The object that fails to update |
failureAction | The update failure action |
|
inline |
Sets the update lock to lock and unlock updates.
Locking updates will lock model updates until updates are unlocked. Note that updates should be locked with utmost care as operations can produce undesired results or possibly result in unexpected failures when they are performed when updates are locked.
If you do choose to lock updates then you have to ensure that the update lock state prior to locking update is restored after your operation. See NXOpen.Update.GetUpdateLock to get the lock status. Additionally, a call to NXOpen.Update.DoUpdate has to be made after restoring the lock status to ensure that entities added to the update list after update was locked are updated.
Created in NX7.5.5
License requirements: None.
lock | The lock state |
|
inline |
Starts a local update session, and sets an update mark for that session.
This ensures that only entities added into update list since the mark setting are updated when the next update is performed before the mark is cleared. To perform update,use NXOpen.Update.DoUpdate . To clear the mark, use NXOpen.Update.EndLocalUpdate .
Note:
Created in NX7.5.1
License requirements: None.
|
inline |
Undelay an Object
Created in NX7.5.3
License requirements: None.
objectToUpdate | The object to be undelayed |
|
inline |
Updates all out-of-date intrapart part modules
Created in NX9.0.0
Deprecated in NX1899.0.0. Use Update.UpdateModel instead.
License requirements: None.
partTag | |
undoMarkId | If any update error occurs, the system will roll back to this undo mark. |
|
inline |
Updates all linked part modules in the part
Created in NX10.0.0
License requirements: usr_defined_features ("USER DEFINED FEATURES")
partTag | |
undoMarkId | If any update error occurs, the system will roll back to this undo mark. |
|
inline |
Updates all out-of-date product interfaces
Created in NX11.0.1
License requirements: None.
partTag | |
undoMarkId | If any update error occurs, the system will roll back to this undo mark. |
|
getset |
Returns or sets the state of the assembly constraints delay flag.
If true, then all the assembly constraints in the session will be delayed from update. If false, then updates will be applied across all parts in the session.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the list of all the errors that the Update module has encountered since the last time that the list was cleared.
To clear the list, use NXOpen.Update.ClearErrorList .
Created in NX3.0.0
License requirements: None.
|
getset |
Returns or sets the state of the interpart delay flag.
If interpart delay is turned on, then updates will not be propagated beyond the work part. If off, then updates will be applied across all parts in the session.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the delay status for intrapart part modules delays
Created in NX9.0.0
Deprecated in NX1899.0.0. Use NXOpen.Preferences.SessionModeling.DelayModelUpdates and NXOpen.Preferences.SessionModeling.ModelDelayUpdateGranilarity instead.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the delay status for product interface delays
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.