NXOpen .NET Reference Guide
1899
|
Represents a Toggle for UI Styler. More...
Classes | |
class | _ToggleValueChangedAdapter |
Public Member Functions | |
unsafe void | AddValueChangedHandler (NXOpen.UIStyler.Toggle.ValueChanged valuechangedevent, bool isDialogLaunchingEvent) |
Registers value change callback. More... | |
unsafe bool | GetSensitivity () |
Gets the sensitivity More... | |
unsafe void | SetDefaultAction () |
Indicates that this dialog item should override the accelerator on the second mouse button, which normally accelerates to the OK button. More... | |
unsafe void | SetFocus () |
Indicates that this dialog item is receiving keyboard focus. More... | |
unsafe void | SetLabel (string strLabel) |
Sets the label to display on the right side of the toggle button. More... | |
unsafe void | SetSensitivity (int subitemIndex, bool type) |
Sets the sensitivity of the toggle button More... | |
delegate NXOpen.UIStyler.DialogState | ValueChanged (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user clicks on the button or presses the spacebar when the button has keyboard focus. More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | ItemValue [get, set] |
Returns or sets an item value More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility of the toggle More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a Toggle for UI Styler.
Created in NX5.0.0
|
inline |
Registers value change callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
valuechangedevent | Value changed event |
isDialogLaunchingEvent | True if launch any dialog else False |
|
inline |
Gets the sensitivity
Created in NX5.0.0
License requirements: None.
|
inline |
Indicates that this dialog item should override the accelerator on the second mouse button, which normally accelerates to the OK button.
When you set this attribute, a click on the second mouse button triggers this dialog item's ON/OFF state and calls the Value Changed callback instead of the action of the OK button.
Created in NX5.0.0
License requirements: None.
|
inline |
Indicates that this dialog item is receiving keyboard focus.
Created in NX5.0.0
License requirements: None.
|
inline |
Sets the label to display on the right side of the toggle button.
If the toggle button displays a bitmap, then this text label is used as a popup hint instead
Created in NX5.0.0
License requirements: None.
strLabel |
|
inline |
Sets the sensitivity of the toggle button
Created in NX5.0.0
License requirements: None.
subitemIndex | |
type |
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.Toggle.ValueChanged | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user clicks on the button or presses the spacebar when the button has keyboard focus.
Do not terminate the dialog with a value-changed callback. The dialog should always return UF_UI_CB_CONTINUE_DIALOG
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
getset |
Returns or sets an item value
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility of the toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.