NXOpen .NET Reference Guide
1899
|
Represents a SelectionBox for UI Styler More...
Classes | |
class | _SelectionBoxActivateAdapter |
class | _SelectionBoxDoubleClickAdapter |
Public Member Functions | |
delegate NXOpen.UIStyler.DialogState | Activate (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user selects a list entry with a single mouse click, presses the spacebar on a selected list entry, or presses Return when the cursor is in the text field. More... | |
unsafe void | AddActivateHandler (NXOpen.UIStyler.SelectionBox.Activate activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
unsafe void | AddDoubleClickHandler (NXOpen.UIStyler.SelectionBox.DoubleClick doubleclickevent, bool isDialogLaunchingEvent) |
Registers double click callback. More... | |
unsafe void | Append (string[] multiEntries) |
Appends one or more entries to be inserted into the list More... | |
unsafe void | DeleteSubItem (int subItemIndex) |
Deletes sub item More... | |
unsafe void | DeselectSubItem (int subItemIndex) |
Requests a list entry to be deselected. More... | |
delegate NXOpen.UIStyler.DialogState | DoubleClick (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user double-clicks on an option in the selection box or presses Return when an item is already selected. More... | |
unsafe string[] | GetListItems () |
Gets an array of character strings for item names that are used as selectable choices for this dialog item. More... | |
unsafe int | GetSelectedIndexValue () |
Gets selected index value More... | |
unsafe string | GetSelectedString () |
Gets selected string More... | |
unsafe void | InsertSubItem (int subitemIndex, string[] multiEntries) |
Requests that one or more entries be inserted into the list. More... | |
unsafe void | SetFocus () |
Indicates that this dialog item is receiving keyboard focus. More... | |
unsafe void | SetLabel (string strLabel) |
Specifies the descriptive text string to display below the scrolled list and above the text field. More... | |
unsafe void | SetListItems (string[] values) |
Specifies an array of character strings for item names that are used as selectable choices for this dialog item. More... | |
unsafe void | SetValue (int value) |
Sets the value More... | |
unsafe void | ShowSubItem (int subItemIndex) |
Requests that a list entry be scrolled up to the first line in the list. More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | Sensitivity [get, set] |
Returns or sets the sensitivity of the selection box More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility of the selection box More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a SelectionBox for UI Styler
Created in NX5.0.0
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.SelectionBox.Activate | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user selects a list entry with a single mouse click, presses the spacebar on a selected list entry, or presses Return when the cursor is in the text field.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
inline |
Registers activate callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
activateevent | Activate event |
isDialogLaunchingEvent | TRUE if launch new dialog, FALSE if not |
|
inline |
Registers double click callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
doubleclickevent | Double click event |
isDialogLaunchingEvent | TRUE if launch new dialog, FALSE if not |
|
inline |
Appends one or more entries to be inserted into the list
Created in NX5.0.0
License requirements: None.
multiEntries | An array of entry names to be inserted into the list. This field is used only when more than one entry are to be inserted into the list. |
|
inline |
Deletes sub item
Created in NX5.0.0
License requirements: None.
subItemIndex |
|
inline |
Requests a list entry to be deselected.
Created in NX5.0.0
License requirements: None.
subItemIndex |
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.SelectionBox.DoubleClick | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user double-clicks on an option in the selection box or presses Return when an item is already selected.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
inline |
Gets an array of character strings for item names that are used as selectable choices for this dialog item.
Created in NX5.0.0
License requirements: None.
|
inline |
Gets selected index value
Created in NX5.0.0
License requirements: None.
|
inline |
Gets selected string
Created in NX5.0.0
License requirements: None.
|
inline |
Requests that one or more entries be inserted into the list.
You can insert entries at the bottom of the list or at any position within the list.
Created in NX5.0.0
License requirements: None.
subitemIndex | Position index where the insertion should be made. If subitem_index equals UF_STYLER_NO_SUB_INDEX, then the new list entries are added to the bottom of the list. |
multiEntries |
|
inline |
Indicates that this dialog item is receiving keyboard focus.
Created in NX5.0.0
License requirements: None.
|
inline |
Specifies the descriptive text string to display below the scrolled list and above the text field.
It describes the dialog item's usage.
Created in NX5.0.0
License requirements: None.
strLabel | Label string |
|
inline |
Specifies an array of character strings for item names that are used as selectable choices for this dialog item.
Created in NX5.0.0
License requirements: None.
values | List of items |
|
inline |
Sets the value
Created in NX5.0.0
License requirements: None.
value |
|
inline |
Requests that a list entry be scrolled up to the first line in the list.
Created in NX5.0.0
License requirements: None.
subItemIndex |
|
getset |
Returns or sets the sensitivity of the selection box
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility of the selection box
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.