NXOpen .NET Reference Guide
1899
|
Represents a MultiSelectList for UI Styler More...
Classes | |
class | _MultiSelectListActivateAdapter |
class | _MultiSelectListDoubleClickAdapter |
Public Member Functions | |
delegate NXOpen.UIStyler.DialogState | Activate (NXOpen.UIStyler.StylerEvent eventobject) |
More... | |
unsafe void | AddActivateHandler (NXOpen.UIStyler.MultiSelectList.Activate activateevent, bool isDialogLaunchingEvent) |
Called when a dialog user selects an entry with a double mouse click or presses Return on a selected item. More... | |
unsafe void | AddDoubleClickHandler (NXOpen.UIStyler.MultiSelectList.DoubleClick doubleclickevent, bool isDialogLaunchingEvent) |
Registers double click callback. More... | |
unsafe void | Append (string[] multiEntries) |
Appends one or more entries to be inserted into the list More... | |
unsafe void | DeleteSubitem (int subItemIndex) |
Deletes sub item More... | |
unsafe void | Deselect (int subItemIndex) |
Requests a list entry to be deselected. More... | |
delegate NXOpen.UIStyler.DialogState | DoubleClick (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user selects an entry with a single mouse click or presses the spacebar on a selected item. More... | |
unsafe void | Focus () |
Indicates that this dialog item is receiving keyboard focus. More... | |
unsafe int[] | GetAllIndicesSelected () |
Gets the indices of all selected list entries. More... | |
unsafe string[] | GetAllNameSelected () |
Gets the names of all selected list entries. More... | |
unsafe string[] | GetListItems () |
Gets an array of character strings for item names that are used as selectable choices for this dialog item. More... | |
unsafe void | InsertSubitems (int subitemIndex, string[] multiEntries) |
More... | |
unsafe void | SetAllSelected () |
Specifies all list entry to be selected. More... | |
unsafe void | SetListItems (string[] itemVal) |
Specifies an array of character strings for item names that are used as selectable choices for this dialog item. More... | |
unsafe void | SetSelected (int subIndex) |
Specifies particular list items to be selected. More... | |
unsafe void | ShowSubItem (int subItemIndex) |
Requests a list entry to be scrolled up to the first line in the list More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | Sensitivity [get, set] |
Returns or sets the senstivity More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a MultiSelectList for UI Styler
Created in NX5.0.0
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.MultiSelectList.Activate | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
inline |
Called when a dialog user selects an entry with a double mouse click or presses Return on a selected item.
Created in NX5.0.0
License requirements: None.
activateevent | |
isDialogLaunchingEvent |
|
inline |
Registers double click callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
doubleclickevent | |
isDialogLaunchingEvent |
|
inline |
Appends one or more entries to be inserted into the list
Created in NX5.0.0
License requirements: None.
multiEntries | An array of entry names to be inserted into the list. This field is used only when more than one entry are to be inserted into the list. |
|
inline |
Deletes sub item
Created in NX5.0.0
License requirements: None.
subItemIndex | Zero-based index of a list entry to be deleted |
|
inline |
Requests a list entry to be deselected.
Created in NX5.0.0
License requirements: None.
subItemIndex | Index of the list entry to be deselected. |
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.MultiSelectList.DoubleClick | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user selects an entry with a single mouse click or presses the spacebar on a selected item.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
inline |
Indicates that this dialog item is receiving keyboard focus.
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the indices of all selected list entries.
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the names of all selected list entries.
Created in NX5.0.0
License requirements: None.
|
inline |
Gets an array of character strings for item names that are used as selectable choices for this dialog item.
Created in NX5.0.0
License requirements: None.
|
inline |
Created in NX5.0.0
License requirements: None.
subitemIndex | Sub item index |
multiEntries | An array of items to be inserted |
|
inline |
Specifies all list entry to be selected.
Created in NX5.0.0
License requirements: None.
|
inline |
Specifies an array of character strings for item names that are used as selectable choices for this dialog item.
Created in NX5.0.0
License requirements: None.
itemVal | array of character strings for item names |
|
inline |
Specifies particular list items to be selected.
Created in NX5.0.0
License requirements: None.
subIndex | An index of particular list items to be selected |
|
inline |
Requests a list entry to be scrolled up to the first line in the list
Created in NX5.0.0
License requirements: None.
subItemIndex | Zero-based index of a list entry to be scrolled up to the first line of the list. |
|
getset |
Returns or sets the senstivity
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.