NXOpen .NET Reference Guide
1872
|
Represents a NXOpen.Weld.WeldPreferenceBuilder builder More...
Public Member Functions | |
unsafe string[] | GetDatumSelectedPrefix () |
The datum selected prefix More... | |
unsafe string[] | GetDatumSelectedSuffix () |
The datum selected suffix More... | |
unsafe string[] | GetMeasurementSelectedPrefix () |
The measurement selected prefix More... | |
unsafe string[] | GetMeasurementSelectedSuffix () |
The measurement selected suffix More... | |
unsafe void | SetDatumSelectedPrefix (string[] datumSelectedPrefix) |
The datum selected prefix More... | |
unsafe void | SetDatumSelectedSuffix (string[] datumSelectedSuffix) |
Selected datum suffix More... | |
unsafe void | SetMeasurementSelectedPrefix (string[] measurementSelectedPrefix) |
The measurement selected prefix More... | |
unsafe void | SetMeasurementSelectedSuffix (string[] measurementSelectedSuffix) |
Selected measurement suffix More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Weld.WeldGroupIdColor | CurrentGroupIDColorIndex [get, set] |
Returns or sets the group idcolor assigned More... | |
unsafe int | DatumIdLowerRange [get, set] |
Returns or sets the datum id lower range More... | |
unsafe int | DatumIdUpperRange [get, set] |
Returns or sets the datum id upper range More... | |
unsafe string | DatumNamePrefix [get, set] |
Returns or sets the datum name prefix More... | |
unsafe NXOpen.NXColor | DatumObjectColor [get, set] |
Returns or sets the datum object color More... | |
unsafe int | DatumObjectLayer [get, set] |
Returns or sets the datum object layer More... | |
unsafe string | DatumPartNumber [get, set] |
Returns or sets the datum part number More... | |
unsafe int | MeasurementIdLowerRange [get, set] |
Returns or sets the measurement id lower range More... | |
unsafe int | MeasurementIdUpperRange [get, set] |
Returns or sets the measurement id upper range More... | |
unsafe string | MeasurementNamePrefix [get, set] |
Returns or sets the measurement name prefix More... | |
unsafe NXOpen.NXColor | MeasurementObjectColor [get, set] |
Returns or sets the measurement object color More... | |
unsafe int | MeasurementObjectLayer [get, set] |
Returns or sets the measurement object layer More... | |
unsafe string | MeasurementPartNumber [get, set] |
Returns or sets the measurement part number More... | |
unsafe double | WeldArcGridLineEndCapDisp [get, set] |
Returns or sets the weld arc grid line end cap disp More... | |
unsafe double | WeldArcGridLineTopDisp [get, set] |
Returns or sets the weld arc grid line top disp More... | |
unsafe NXOpen.NXColor | WeldAssoColor [get, set] |
Returns or sets the weld asso color More... | |
unsafe int | WeldConstLayer [get, set] |
Returns or sets the weld const layer More... | |
unsafe NXOpen.NXColor | WeldFixedColor [get, set] |
Returns or sets the weld fixed color More... | |
unsafe string | WeldGroupIdLowerRange [get, set] |
Returns or sets the weld group id lower range More... | |
unsafe string | WeldGroupIdUpperRange [get, set] |
Returns or sets the weld group id upper range More... | |
unsafe int | WeldIdLowerRange [get, set] |
Returns or sets the weld id lower range More... | |
unsafe int | WeldIdUpperRange [get, set] |
Returns or sets the weld id upper range More... | |
unsafe string | WeldNamePrefix [get, set] |
Returns or sets the weld name prefix More... | |
unsafe int | WeldObjectLayer [get, set] |
Returns or sets the weld object layer More... | |
unsafe string | WeldPartNumber [get, set] |
Returns or sets the weld part number More... | |
unsafe NXOpen.NXColor | WeldRetainedColor [get, set] |
Returns or sets the weld retained color More... | |
unsafe int | WeldSymbolDecimalPlaces [get, set] |
Returns or sets the weld sym dec places More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Weld.WeldPreferenceBuilder builder
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreatePreferenceBuilder
Default values.
Property | Value |
---|---|
CurrentGroupIDColorIndex |
None |
DatumIdLowerRange |
1 |
DatumIdUpperRange |
1000 |
DatumObjectLayer |
255 |
MeasurementIdLowerRange |
1 |
MeasurementIdUpperRange |
1000 |
MeasurementObjectLayer |
255 |
WeldArcGridLineEndCapDisp |
0.1 |
WeldArcGridLineTopDisp |
0.66 |
WeldConstLayer |
231 |
WeldIdLowerRange |
1 |
WeldIdUpperRange |
1000 |
WeldObjectLayer |
255 |
WeldSymbolDecimalPlaces |
3 |
Created in NX6.0.0
|
inline |
The datum selected prefix
Created in NX6.0.0
License requirements: None.
|
inline |
The datum selected suffix
Created in NX6.0.0
License requirements: None.
|
inline |
The measurement selected prefix
Created in NX6.0.0
License requirements: None.
|
inline |
The measurement selected suffix
Created in NX6.0.0
License requirements: None.
|
inline |
The datum selected prefix
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
datumSelectedPrefix | Selected datum prefix |
|
inline |
Selected datum suffix
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
datumSelectedSuffix | Selected datum suffix |
|
inline |
The measurement selected prefix
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
measurementSelectedPrefix | Selected measurement prefix |
|
inline |
Selected measurement suffix
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
measurementSelectedSuffix | Selected measurement suffix |
|
getset |
Returns or sets the group idcolor assigned
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the datum id lower range
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the datum id upper range
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the datum name prefix
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the datum object color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the datum object layer
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the datum part number
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the measurement id lower range
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the measurement id upper range
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the measurement name prefix
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the measurement object color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the measurement object layer
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the measurement part number
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld arc grid line end cap disp
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld arc grid line top disp
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld asso color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld const layer
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld fixed color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld group id lower range
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld group id upper range
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld id lower range
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld id upper range
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld name prefix
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld object layer
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld part number
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld retained color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld sym dec places
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")