NXOpen .NET Reference Guide
1872
|
A builder used to create or edit a single strip of the NXOpen.Weld.WeldFillBuilder . More...
Public Member Functions | |
unsafe void | AlignNegative (NXOpen.Weld.WeldFillStripBuilder alignStrip) |
Aligns the end of the fill strip, opposite of the length direction from center, to the same end of the input fill strip. More... | |
unsafe void | AlignPositive (NXOpen.Weld.WeldFillStripBuilder alignStrip) |
Aligns the end of the fill strip, along the length direction from center, to the same end of the input fill strip. More... | |
unsafe void | JoinNegative (NXOpen.Weld.WeldFillStripBuilder joinStrip) |
Joins the end of the fill strip, opposite of the length direction from center, to the other fill strip input. More... | |
unsafe void | JoinPositive (NXOpen.Weld.WeldFillStripBuilder joinStrip) |
Joins the end of the fill strip, along the length direction from center, to the other fill strip input. More... | |
unsafe void | MoveDelta (double lengthDelta, double widthDelta) |
Moves the fill strip the input length and width values. More... | |
unsafe void | MoveToPoint (NXOpen.Point3d newCenter) |
Moves the fill strip to the input center. More... | |
unsafe NXOpen.Weld.WeldFillStripBuilder | Split () |
Splits the fill strip at the center and creates a new strip. More... | |
unsafe void | StretchNegative (double lengthDelta) |
Stretches the fill strip the input length opposite of the length direction. More... | |
unsafe void | StretchPositive (double lengthDelta) |
Stretches the fill strip the input length in the length direction. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Point3d | Center [get] |
Returns the center of the fill strip. More... | |
unsafe double | Length [get, set] |
Returns or sets the length of the fill strip. More... | |
unsafe bool | ToBeDeleted [get, set] |
Returns or sets the flag indicating that the strip should be deleted. More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
A builder used to create or edit a single strip of the NXOpen.Weld.WeldFillBuilder .
To create a new instance of this class, use NXOpen.Weld.WeldFillBuilder.NewFillStrip
Created in NX7.5.0
|
inline |
Aligns the end of the fill strip, opposite of the length direction from center, to the same end of the input fill strip.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
alignStrip | Fill strip to align to. |
|
inline |
Aligns the end of the fill strip, along the length direction from center, to the same end of the input fill strip.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
alignStrip | Fill strip to align to. |
|
inline |
Joins the end of the fill strip, opposite of the length direction from center, to the other fill strip input.
Note the caller must delete the joinStrip if desired.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
joinStrip | Fill strip to join with. |
|
inline |
Joins the end of the fill strip, along the length direction from center, to the other fill strip input.
Note the caller must delete the joinStrip if desired.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
joinStrip | Fill strip to join with. |
|
inline |
Moves the fill strip the input length and width values.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
lengthDelta | Distance to move strip in the length direction. |
widthDelta | Distance to move strip in the width direction. |
|
inline |
Moves the fill strip to the input center.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
newCenter | New center of the fill strip |
|
inline |
Splits the fill strip at the center and creates a new strip.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
|
inline |
Stretches the fill strip the input length opposite of the length direction.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
lengthDelta | Distance to stretch the strip opposite of the length direction. |
|
inline |
Stretches the fill strip the input length in the length direction.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
lengthDelta | Distance to stretch the strip in the length direction. |
|
get |
Returns the center of the fill strip.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the length of the fill strip.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating that the strip should be deleted.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.