NXOpen .NET Reference Guide
1872
|
Represents a NXOpen.Weld.PlugSlot builder More...
Public Types | |
enum | ArcProcessEnum { Gmaw, Gtaw, Gtac, Smaw, Paw } |
arc process for the weld feature More... | |
enum | EnumContour { None, Convex, Flush, Concave } |
contour type More... | |
Properties | |
unsafe bool | AssignWeldPMI [get, set] |
Returns or sets the assign weld pmi More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | Characteristics [get] |
Returns the characteristics More... | |
unsafe NXOpen.Expression | ContourDepth [get] |
Returns the contour depth More... | |
unsafe NXOpen.Expression | ContourHeight [get] |
Returns the contour height needed for cap More... | |
unsafe NXOpen.Weld.PlugSlotBuilder.EnumContour | ContourType [get, set] |
Returns or sets the contour type More... | |
unsafe NXOpen.Section | Edge1 [get] |
Returns the edge of the hole or slot on face1 More... | |
unsafe NXOpen.ScCollector | Face1 [get] |
Returns the face1 More... | |
unsafe NXOpen.ScCollector | Face2 [get] |
Returns the face2 More... | |
unsafe bool | FieldWeld [get, set] |
Returns or sets the field weld More... | |
unsafe NXOpen.Face | SeedFace1 [get, set] |
Returns or sets the top face on face1 More... | |
unsafe NXOpen.Face | SeedFace2 [get, set] |
Returns or sets the bottom face from which the weld will be extruded towards the top More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Weld.PlugSlot builder
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreatePlugSlotBuilder
Default values.
Property | Value |
---|---|
AssignWeldPMI |
0 |
ContourDepth.Value |
2.54 (millimeters part), .1 (inches part) |
ContourHeight.Value |
2.54 (millimeters part), .1 (inches part) |
ContourType |
None |
FieldWeld |
0 |
Created in NX8.0.0
|
getset |
Returns or sets the assign weld pmi
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the characteristics
Created in NX8.0.0
License requirements: None.
|
get |
Returns the contour depth
Created in NX8.0.0
License requirements: None.
|
get |
Returns the contour height needed for cap
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the contour type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the edge of the hole or slot on face1
Created in NX8.0.0
License requirements: None.
|
get |
Returns the face1
Created in NX8.0.0
License requirements: None.
|
get |
Returns the face2
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the field weld
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the top face on face1
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the bottom face from which the weld will be extruded towards the top
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.