NXOpen .NET Reference Guide
1872
|
This class is used by "Locator Reference" to add the additional component for a weld datum DF. More...
Public Member Functions | |
unsafe void | SetAdditionalReferenceFromFeature (NXOpen.Features.Feature additionalReference) |
Set additional references. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Assemblies.SelectComponentList | AdditionalReferences [get] |
Returns the additional references More... | |
unsafe NXOpen.SelectNXObjectList | SelectLocator [get] |
Returns the selecte locator More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
This class is used by "Locator Reference" to add the additional component for a weld datum DF.
When commit is called, the selected additional components will be added to weld datum parms.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateLocatorReferenceBuilder
Created in NX10.0.2
|
inline |
Set additional references.
Use to set additional references from feature.
Created in NX10.0.2
License requirements: ugweld ("UG WELD")
additionalReference |
|
get |
Returns the additional references
Created in NX10.0.2
License requirements: None.
|
get |
Returns the selecte locator
Created in NX10.0.2
License requirements: None.