NXOpen .NET Reference Guide
1872
|
Used to create or edit a NXOpen.Weld.DatumSurface feature. More...
Public Types | |
enum | Types { Direct, Mirror } |
Settings to indicate the construction type used for the datum surface. More... | |
Public Types inherited from NXOpen.Weld.DatumCommonBuilder | |
enum | ControlMethodTypes { PrincipalAxis, UseSectionPlane } |
Settings for the method used to define the control direction. More... | |
enum | CreationDirectionMethods { Default, Opposite } |
Settings to define the creation direction. More... | |
enum | CustomTypes { Default, Custom1, Custom2, Custom3, Custom4, Custom5, Custom6, Custom7 } |
The custom type of the datum specified for creation. More... | |
enum | SolidTypes { Sphere, Cylinder, Cone } |
Settings for defining the solid type to create for the datum object. More... | |
Public Member Functions | |
unsafe void | InitializeAxis (NXOpen.Point3d approximatePoint) |
Update the axis origin to a point specified, and direction to closest principal axis to face normal. More... | |
unsafe void | MoveMinimumDistance () |
Moves a point to the nearest location on the resting face More... | |
unsafe void | UpdateAxisData () |
Updates data related to the axis. More... | |
unsafe void | UpdateWithReferenceDatum () |
Initialize the builder with the inputs from an existing datum surface locator. More... | |
Public Member Functions inherited from NXOpen.Weld.DatumCommonBuilder | |
unsafe void | UpdateWithDerivedDatum () |
Initialize the builder with the inputs from an existing datum. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Weld.SelectDatumSurface | DerivedDatum [get] |
Returns the derived datum More... | |
unsafe double | GridSnapTolerance [get, set] |
Returns or sets the grid snap tolerance More... | |
unsafe NXOpen.Plane | MirrorPlane [get, set] |
Returns or sets the plane used for mirroring a reference surface locator. More... | |
unsafe NXOpen.ScCollector | RestingFace [get] |
Returns the resting face More... | |
unsafe bool | SnapPointToGrid [get, set] |
Returns or sets the snap point to grid option. More... | |
unsafe NXOpen.Weld.DatumSurfaceBuilder.Types | Type [get, set] |
Returns or sets the construction type used to create the datum surface. More... | |
unsafe double | XCoordinate [get, set] |
Returns or sets the x coordinate position for the surface datum location. More... | |
unsafe double | YCoordinate [get, set] |
Returns or sets the y coordinate position for the surface datum location More... | |
unsafe double | ZCoordinate [get, set] |
Returns or sets the z coordinate position for the datum surface location More... | |
Properties inherited from NXOpen.Weld.DatumCommonBuilder | |
unsafe NXOpen.Assemblies.SelectComponentList | AdditionalReferences [get] |
Returns the additional references. More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | Characteristics [get] |
Returns the characteristics. More... | |
unsafe NXOpen.Weld.DatumCommonBuilder.ControlMethodTypes | ControlMethod [get, set] |
Returns or sets the control method. More... | |
unsafe bool | CreateDirectionVector [get, set] |
Returns or sets the option to control if a reference datum axis should be output with this feature. More... | |
unsafe bool | CreatePlane [get, set] |
Returns or sets the option to control if a reference datum plane should be output with the this feature. More... | |
unsafe bool | CreatePoint [get, set] |
Returns or sets the option to control if a reference point should be output with this feature. More... | |
unsafe NXOpen.Weld.DatumCommonBuilder.CreationDirectionMethods | CreationDirection [get, set] |
Returns or sets the creation direction. More... | |
unsafe double | CustomAboveLength [get, set] |
Returns or sets the length above the datum reference point. More... | |
unsafe double | CustomRadius [get, set] |
Returns or sets the radius of the solid sphere, cylinder or cone created. More... | |
unsafe double | CustomTotalLength [get, set] |
Returns or sets the total length of the cylinder or cone along the direction axis. More... | |
unsafe NXOpen.Weld.DatumCommonBuilder.CustomTypes | CustomType [get, set] |
Returns or sets the custom datum type. More... | |
unsafe string | CustomTypeName [get, set] |
Returns or sets the custom name used to create the datum. More... | |
unsafe bool | Derived [get, set] |
Returns or sets the indicator if this should be marked as a derived from another datum. More... | |
unsafe NXOpen.Axis | DirectionAxis [get, set] |
Returns or sets the direction axis. More... | |
unsafe double | DirectionLength [get, set] |
Returns or sets the length of the datum axis vector created. More... | |
unsafe double | ModelingTolerance [get, set] |
Returns or sets the modeling distance tolerance. More... | |
unsafe double | PlaneHeight [get, set] |
Returns or sets the plane height along the direction axis. More... | |
unsafe double | PlaneWidth [get, set] |
Returns or sets the plane width perpendicular to the direction axis. More... | |
unsafe bool | PrincipalAxisX [get, set] |
Returns or sets the principal axis x. More... | |
unsafe bool | PrincipalAxisY [get, set] |
Returns or sets the principal axis y. More... | |
unsafe bool | PrincipalAxisZ [get, set] |
Returns or sets the principal axis z. More... | |
unsafe bool | ProjectAlongDirection [get, set] |
Returns or sets the project along direction. More... | |
unsafe NXOpen.Direction | SectionPlaneNormal [get, set] |
Returns or sets the section plane normal. More... | |
unsafe NXOpen.Weld.DatumCommonBuilder.SolidTypes | SolidType [get, set] |
Returns or sets the solid body type specified. More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Used to create or edit a NXOpen.Weld.DatumSurface feature.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateDatumSurfaceBuilder
Default values.
Property | Value |
---|---|
ControlMethod |
PrincipalAxis |
CreateDirectionVector |
1 |
CreatePlane |
1 |
CreatePoint |
1 |
Derived |
0 |
DirectionLength |
20 (millimeters part), 1.0 (inches part) |
GridSnapTolerance |
1 (millimeters part), 0.05 (inches part) |
ModelingTolerance |
0.0254 |
PlaneHeight |
20 (millimeters part), 1.0 (inches part) |
PlaneWidth |
20 (millimeters part), 1.0 (inches part) |
PrincipalAxisX |
0 |
PrincipalAxisY |
0 |
PrincipalAxisZ |
0 |
ProjectAlongDirection |
1 |
SnapPointToGrid |
1 |
XCoordinate |
0.0 |
YCoordinate |
0.0 |
ZCoordinate |
0.0 |
Created in NX8.5.0
|
inline |
Update the axis origin to a point specified, and direction to closest principal axis to face normal.
The point will be adjusted by snapping to a grid.
Created in NX8.5.0
License requirements: ugweld ("UG WELD")
approximatePoint |
|
inline |
Moves a point to the nearest location on the resting face
Created in NX8.5.0
License requirements: ugweld ("UG WELD")
|
inline |
Updates data related to the axis.
The origin will be adjusted based on grid snapping, and projection direction. In addition the control direction information will be updated.
Created in NX8.5.0
License requirements: ugweld ("UG WELD")
|
inline |
Initialize the builder with the inputs from an existing datum surface locator.
Created in NX9.0.0
License requirements: ugweld ("UG WELD")
|
get |
Returns the derived datum
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the grid snap tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the plane used for mirroring a reference surface locator.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the resting face
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the snap point to grid option.
Specified locations will be adjusted based on the grid snap tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the construction type used to create the datum surface.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the x coordinate position for the surface datum location.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the y coordinate position for the surface datum location
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the z coordinate position for the datum surface location
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")