NXOpen .NET Reference Guide
1872
|
Represents a NXOpen.Weld.CompoundWeld builder. More...
Properties | |
unsafe NXOpen.Features.SelectFeatureList | Side1Welds [get] |
Returns the weld features defining side 1 of the compound weld. More... | |
unsafe NXOpen.Features.SelectFeatureList | Side2Welds [get] |
Returns the weld features defining side 2 of the compound weld. More... | |
unsafe bool | Staggered [get, set] |
Returns or sets the value to control if the weld symbol created from this compound weld should have the staggered indication. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Weld.CompoundWeld builder.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateCompoundWeldBuilder
Default values.
Property | Value |
---|---|
Staggered |
0 |
Created in NX9.0.0
|
get |
Returns the weld features defining side 1 of the compound weld.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the weld features defining side 2 of the compound weld.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the value to control if the weld symbol created from this compound weld should have the staggered indication.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: None.