NXOpen .NET Reference Guide
1872
|
Represents a NXOpen.Weld.AutoPointBuilder builder More...
Public Types | |
enum | InterferenceDetails { NoWeldsNearBodies, Same, Replaced, Added, Deleted } |
Settings to indicate whether an interference is near an existing weld point. More... | |
enum | OrientationMethodTypes { SurfaceNormal, CoordinateSystem } |
The type of orientation method for defining the default coordinate system. More... | |
enum | Types { New, Move } |
Settings to indicate whether new features should be created, or if features will be reused. More... | |
enum | ZDirection { FaceNormal, Opposite } |
Setting to indicate the default weld csys Z direction. More... | |
Public Member Functions | |
unsafe NXOpen.NXObject | CreateFeatureSet (int interferenceIndex) |
Creates a feature set containing weld points for a given interference. More... | |
unsafe int | FindNumberOfInterferenceRegions () |
Finds all the interference areas between the selected components. More... | |
unsafe NXOpen.Weld.AutoPointBuilder.InterferenceDetails | GetInterferenceDetails (int interferenceIndex) |
The status indicating if the interference has existing weld points touching it. More... | |
unsafe NXOpen.Weld.PointMarkBuilder.WeldTypes | GetWeldType () |
Gets the weld type references in the customer defaults to create. More... | |
unsafe void | SetDisplayCsys (bool showCsys) |
Indicates whether the csys should be displayed on creation More... | |
unsafe void | SetShowSolids (bool showSolids) |
Indicates the display mode. More... | |
unsafe void | SetShowThruState (bool showThruState) |
Indicates whether the output point should show thru on creation More... | |
unsafe void | SetWeldType (NXOpen.Weld.PointMarkBuilder.WeldTypes weldType) |
Sets the weld type references in the customer defaults to create. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Assemblies.SelectComponentList | ComponentsToJoin [get] |
Returns the components that should be welded together. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | ComponentsTreatAsUnit [get] |
Returns the components to treat as unit. More... | |
unsafe NXOpen.Weld.AutoPointBuilder.ZDirection | DefaultZDirection [get, set] |
Returns or sets the direction of the Z axis of the coordinate system for the feature. More... | |
unsafe double | DistanceFromEnds [get, set] |
Returns or sets the distance from the ends to start creating weld points at More... | |
unsafe double | FaceGapDistance [get, set] |
Returns or sets the face gap distance. More... | |
unsafe NXOpen.Matrix3x3 | ManipulatorMatrix [get, set] |
Returns or sets the rotation matrix to use for defining the feature csys. More... | |
unsafe double | MaximumBendRadius [get, set] |
Returns or sets the bend radius of a flange. More... | |
unsafe double | MaximumCenterlineWidth [get, set] |
Returns or sets the maximum centerline width. More... | |
unsafe double | MaximumSingleThickness [get, set] |
Returns or sets the maximum single metal thinkness for all the selected components. More... | |
unsafe double | MaximumSpacingBetweenPoints [get, set] |
Returns or sets the maximum spacing between points More... | |
unsafe int | MimimumNumberPointsOnOverlap [get, set] |
Returns or sets the mimimum number points to create on an overlap sheet More... | |
unsafe double | MinimumFlangeWidth [get, set] |
Returns or sets the minimum flange width. More... | |
unsafe double | MinimumSpacingBetweenPoints [get, set] |
Returns or sets the minimum spacing between points More... | |
unsafe double | OffsetDistanceFromEdge [get, set] |
Returns or sets the offset distance from edge More... | |
unsafe NXOpen.Weld.AutoPointBuilder.OrientationMethodTypes | OrientationMethod [get, set] |
Returns or sets the orientation method for defining a csys More... | |
unsafe NXOpen.Features.SelectFeatureList | ReuseFeatures [get] |
Returns the feature to reuse intead of creating new. More... | |
unsafe double | ReuseMatchTolerance [get, set] |
Returns or sets the distance used to determine if the location of an existing weld feature is coincident with the newly calculated location. More... | |
unsafe NXOpen.Weld.AutoPointBuilder.Types | Type [get, set] |
Returns or sets the type of creation. More... | |
unsafe double | UniformSpacingTolerance [get, set] |
Returns or sets the distance that maximum spacing can be exceeded to achieve uniform spacing More... | |
unsafe NXOpen.Weld.WeldFeatureSetType | WeldType [get, set] |
Returns or sets the weld point type to create More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Weld.AutoPointBuilder builder
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateAutoPointBuilder
Default values.
Property | Value |
---|---|
DistanceFromEnds |
15.0 (millimeters part), 0.5 (inches part) |
FaceGapDistance |
1.5 (millimeters part), 0.05 (inches part) |
MaximumBendRadius |
16 (millimeters part), 0.75 (inches part) |
MaximumCenterlineWidth |
100 (millimeters part), 4 (inches part) |
MaximumSingleThickness |
2 (millimeters part), 0.08 (inches part) |
MaximumSpacingBetweenPoints |
50 (millimeters part), 2.0 (inches part) |
MimimumNumberPointsOnOverlap |
3 |
MinimumFlangeWidth |
6.0 (millimeters part), 0.25 (inches part) |
MinimumSpacingBetweenPoints |
25 (millimeters part), 1.0 (inches part) |
OffsetDistanceFromEdge |
6.25 (millimeters part), 0.25 (inches part) |
ReuseMatchTolerance |
1.0 (millimeters part), 0.04 (inches part) |
UniformSpacingTolerance |
4 (millimeters part), 0.16 (inches part) |
Created in NX6.0.0
Settings to indicate whether an interference is near an existing weld point.
|
inline |
Creates a feature set containing weld points for a given interference.
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
interferenceIndex | Index to the desired interference |
|
inline |
Finds all the interference areas between the selected components.
This must be executed or no weld points will be created. The number of regions is used as an index to get the interference status. The first index is 0.
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
The status indicating if the interference has existing weld points touching it.
The index for this function is described in the find number of interference regions method.
Created in NX7.5.4
License requirements: ugweld ("UG WELD")
interferenceIndex | Index to the desired interference |
|
inline |
Gets the weld type references in the customer defaults to create.
Created in NX10.0.0
License requirements: None.
|
inline |
Indicates whether the csys should be displayed on creation
Created in NX12.0.2
License requirements: ugweld ("UG WELD")
showCsys |
|
inline |
Indicates the display mode.
The created feature output can be shown as a solid or point.
Created in NX12.0.2
License requirements: ugweld ("UG WELD")
showSolids |
|
inline |
Indicates whether the output point should show thru on creation
Created in NX12.0.2
License requirements: ugweld ("UG WELD")
showThruState |
|
inline |
Sets the weld type references in the customer defaults to create.
Created in NX10.0.0
License requirements: ugweld ("UG WELD")
weldType |
|
get |
Returns the components that should be welded together.
This can be one components, or many.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the components to treat as unit.
No interferences will be found within this component.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the direction of the Z axis of the coordinate system for the feature.
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the distance from the ends to start creating weld points at
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the face gap distance.
This will be used to find interferences between bodies.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the rotation matrix to use for defining the feature csys.
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the bend radius of a flange.
Points will not be put on faces with a radius smaller than this value.
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the maximum centerline width.
Points will be created using the centerline method if the smallest width is less than this value. If greater, points will be created using the offset from edge method.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the maximum single metal thinkness for all the selected components.
If the distance between top faces of two panels (or sheets) is greater than single thickness plus face gap distance, a point will not be created at that location.
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the maximum spacing between points
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the mimimum number points to create on an overlap sheet
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the minimum flange width.
If opposite sides of a flange are smaller than minimum flange width, it will be ignored.
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the minimum spacing between points
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the offset distance from edge
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the orientation method for defining a csys
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the feature to reuse intead of creating new.
These features will be updated instead of creating new.
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the distance used to determine if the location of an existing weld feature is coincident with the newly calculated location.
If the locations are coincident, then the existing weld feature location will be reused.
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the type of creation.
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the distance that maximum spacing can be exceeded to achieve uniform spacing
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld point type to create
Created in NX6.0.0
Deprecated in NX10.0.0. Use overloaded function with PointMark enum instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")