NXOpen .NET Reference Guide
1872
|
Represents a NXOpen.WavefrontObjImporter to be used when importing OBJ Data This class is created using NXOpen.DexManager . More...
Public Types | |
enum | GroupsEnum { NodeNames, Assembly, Off } |
how to interpret the OBJ groups More... | |
enum | MessageEnum { None, Informational, Warning, Error, Debug, All } |
Messages output when opening the file. More... | |
enum | UnitsEnum { Millimeters, Inches, Meters, Centimeters, Feet, Microns } |
Units of the the OBJ file. More... | |
Properties | |
unsafe bool | Cleanup [get, set] |
Returns or sets the option to clean up all mesh defects on import More... | |
unsafe bool | FileOpenFlag [get, set] |
Returns or sets the file open flag - set this to false if doing file import More... | |
unsafe NXOpen.WavefrontObjImporter.GroupsEnum | ImportGroups [get, set] |
Returns or sets the method of interpreting OBJ groups More... | |
unsafe NXOpen.WavefrontObjImporter.UnitsEnum | ImportUnits [get, set] |
Returns or sets the units to convert from when loading Obj files More... | |
unsafe string | InputFile [get, set] |
Returns or sets the input file - name of a file which is being imported More... | |
unsafe NXOpen.WavefrontObjImporter.MessageEnum | Messages [get, set] |
Returns or sets the message level for syslog messages when loading Obj files More... | |
unsafe bool | ReverseNames [get, set] |
Returns or sets the ReverseNames - if set to true then group names will be processed right-to-left More... | |
unsafe bool | ShowInformationWindowFlag [get, set] |
Returns or sets the information flag - set this to true to display info in window More... | |
Properties inherited from NXOpen.DexBuilder | |
unsafe bool | ProcessHoldFlag [get, set] |
Returns or sets the process hold flag - set to true if user wants to wait until transaltion process gets completed More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.WavefrontObjImporter to be used when importing OBJ Data This class is created using NXOpen.DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen.DexManager.CreateWavefrontObjImporter
Default values.
Property | Value |
---|---|
ImportGroups |
NodeNames |
ImportUnits |
Millimeters |
Messages |
None |
ReverseNames |
0 |
ShowInformationWindowFlag |
0 |
Created in NX11.0.0
|
getset |
Returns or sets the option to clean up all mesh defects on import
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the file open flag - set this to false if doing file import
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the method of interpreting OBJ groups
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the units to convert from when loading Obj files
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the input file - name of a file which is being imported
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the message level for syslog messages when loading Obj files
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the ReverseNames - if set to true then group names will be processed right-to-left
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the information flag - set this to true to display info in window
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.