NXOpen .NET Reference Guide
1872
|
Used to import a VRML file into the work part. More...
Public Types | |
enum | AngularToleranceType { Coarse, Medium, Fine } |
Specifies the angular tolerance. More... | |
enum | FileUnitsType { Meters, Millimeters, Inches } |
Specifies the VRML file units. More... | |
Properties | |
unsafe bool | AllLevelsOfDetail [get, set] |
Returns or sets the All Levels of Detail flag. More... | |
unsafe NXOpen.VRMLImporter.AngularToleranceType | AngularTolerance [get, set] |
Returns or sets the angular tolerance. More... | |
unsafe NXOpen.VRMLImporter.FileUnitsType | FileUnits [get, set] |
Returns or sets the file units. More... | |
unsafe bool | GenerateOneModel [get, set] |
Returns or sets the Generate One Model flag. More... | |
unsafe bool | HideSmoothEdges [get, set] |
Returns or sets the Hide Smooth Edges flag. More... | |
unsafe bool | MoreSummaryDetails [get, set] |
Returns or sets the More Summary Details flag. More... | |
unsafe bool | SuppressWarningMessages [get, set] |
Returns or sets the Suppress Warning Messages flag. More... | |
Properties inherited from NXOpen.Importer | |
unsafe string | FileName [get, set] |
Returns or sets the name of the file containing the data to import. More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Used to import a VRML file into the work part.
To obtain an instance of this class use ImportManager.CreateVrmlImporter .
Created in NX5.0.0
|
getset |
Returns or sets the All Levels of Detail flag.
True if the All Levels of Detail flag is on.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the angular tolerance.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the file units.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Generate One Model flag.
True if the Generate One Model flag is on.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Hide Smooth Edges flag.
True if the Hide Smooth Edges flag is on.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the More Summary Details flag.
True if the More Summary Details flag is on.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Suppress Warning Messages flag.
True if the Suppress Warning Messages flag is on.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.